Hardware Requirements - Local License Server

The computer running the Local License Server software must meet these minimum hardware requirements.

  • 2.0 GHz Intel® Core™2 Duo Processor or greater.
  • 2 GB RAM memory or greater.
  • 3 GHz computer with 4 GB memory or greater (recommended for better performance).
  • 10 GB of free hard drive space.
  • 100 MBit or faster Full duplex TCP/IP-compatible network interface adapter.
  • SVGA or better color monitor with a 24-bit (16,777,216 colors) graphics card capable of at least 1024x768 resolution.