Troubleshooting OPC Data Collectors
Troubleshooting the OPC UA Data Access (DA) Collector
The OPC UA Data Access (DA) collector gathers and collects data from any OPC UA 1.0-compliant OPC UA DA server. The OPC UA DA collector automatically determines the capability of the OPC UA DA server to which it is connected, and supports the appropriate features based on this information.
Troubleshooting the OPC Classic HDA collector
The OPC Classic HDA
collector collects data from any OPC HDA 1.2 -compliant OPC Classic HDA
server. The OPC Classic HDA
server automatically determines the capability of the OPC HDA Server to which it is connected, and supports the appropriate features based on this information.
Note: GE assumes no responsibility for the ability for the OPC Classic HDA
collector to connect to specific HDA servers.