NOTES: 1) On some Windows98 PCs, the on-line Help file must be pointed to on the first use only. It is called insite.hlp and resides in the c:\insite directory on default installations. Changes to InSite 6.8.0 - Added further TransNET diagnostic configuration support for 2.4GHz TransNET new alarms Digital I/O Support program the Data Link Layer (DLL) command 'Reboot Radio' command 'Receive Data Holdover Timer' (RXD) command 'Low Power Mode' (LPM) command 'Low Power Mode Holdover Timer' (LPMHOLD) command 'Clock Sync Address' (CSADDR) command program AMASK and ASENSE commands Changes to InSite 6.6.0 - Added TransNET diagnostics - Allowed x790 polling when Sleep Mode is activated - Removed more LEDR references - Added a CANCEL button and more data rate selections to the Network Wide Radio Configuration screen when programming the radio Data Rate/Format. - Added Buffer Delay programming in Radio Configuration screen for x790/x710 radios - Added additional radio alarms and the logic to control them - Modified TOT control for On/Off capability - Disabled CKEY mode for x710 radios - Removed "Dial Modem Now?" prompting when in automatic polling modes