PulseNET and PulseNET Enterprise Downloads
Important Information
- Technical assistance is available by contacting GE Vernova MDS Technical support at +1 (585) 241-5510 or [email protected]
- Note that PulseNET only supports 64-bit Operating Systems.
- Refer to the latest release notes for information for information regarding:
- Minimum Recommended System Specifications
- Supported 64-bit Operating Systems
- Supported Web Browsers
1-year Maintenance included with Purchase
- Purchased licenses are permanent and do not expire.
- Tier 1 customer support for basic customer issues is always available.
- Patches and updates within the major release number do not incur additional cost.
- Maintenance may be purchased on a yearly (or multiyear) on a per device basis.
- Maintenance includes:
- Major software upgrades require active maintenance be in force
- Tier 3 support - handling the most difficult or advanced problems in both PulseNET and system issues
Licensing Information
- Refer to Section 3, "Working with Licenses", of the Administrator’s Guide for more information regarding licensing
- A license is required for each device monitored/configured by PulseNET.
- Permanent licenses require an "Access-Code" which is emailed to the customer.
- This "Access-Code" is emailed when a license purchase is "shipped" - usually in conjunction with GE Vernova MDS device shipments.
- 30-Day Trial Licenses may be obtained from GE MDS Technical Support OR by emailing [email protected]
- Upgrading to new major release version (i.e. 4.x from 3.x) requires a new license file be obtained and installed. Send screenshot of current license screen and new HW ID to [email protected]
Installation of Software - Download Guidelines
- For new server installations download the “Full Install” for the appropriate operating system.
- For existing systems use the appropriate “Update” package.
Software Archive
Windows Combined Installer: PulseNET, PulseNET Enterprise and LaunchNET:
Title | Size |
---|---|
Version 6.0.0 Windows Full Install | ![]() (1 GB) |
Version 6.0.0 Window Full Install SHA256* | ![]() |
Version 6.0.2 Update Package Windows | ![]() (1.38 GB) |
Version 6.0.2 Update Package Windows SHA256* | ![]() |
*NOTE: SHA256 Hash text file to be used to verify download packages |
Linux Combined Installer: PulseNET, PulseNET Enterprise and LaunchNET:
Title | Size |
---|---|
Version 5.6.0 Linux Full Install | ![]() (929 MB) |
Version 5.6.0 Linux Full Install SHA256* | ![]() |
Version 5.6.0 Updater Package Linux | ![]() (1.38 GB) |
Version 5.6.0 Updater Package Linux SHA256* | ![]() |
Current Combined PulseNET & PulseNET Enterprise Documentation
Current LaunchNET Documentation
Title | Size |
---|---|
GE Vernova LaunchNET 6.0 User Guide | ![]() (2.9 MB) |
GE Vernova LaunchNET 6.0.2 Release Notes | ![]() (277 KB) |
E2E PulsePAK Add-on for PulseNET Enterprise Users:
This Add-on, created by E2E, for PulseNET Enterprise add support to manage 3rd party devices such as Sierra Wireless, RAD, Cambium, 4RF, FreeWave, etc… Refer to the release notes for detailed information and the latest device list.
Window/Linux PulsePAK install files:
Title | Size |
---|---|
Pulsepak 5.6.0 For Windows/Linux | ![]() (532 KB) |
Pulsepak 5.6.0 For Windows/Linux SHA256* | ![]() |
PulseNET PulsePAK Release Notes | ![]() (233 KB) |
*NOTE: SHA256 Hash text file to be used to verify download packages |
Current Radio Admin Installer (for LaunchNET "One Touch" Provisioning
Title | Size |
---|---|
Radio Administrator SW v4.5.0 | ![]() (9.5 MB) |
Radio Administrator SW v4.5.0 SHA256 | ![]() (1 KB) |
Radio Administrator v4.5.0 Release Notes | ![]() (202 KB) |