Industrial setting showcasing remote monitoring, IIoT, automation, and data-driven device management

Device Management Solution

Device Management (DvM)

Securely bridge the gap in between IT and OT, simplifying your remote management of fleets

Device Management (DvM) is a robust software suite designed to enable remote supervision and management of grid monitoring, protection, and control devices, applicable to distribution and transmission utilities, renewable operators, industrial facilities, municipalities and co-ops. It offers a range of powerful features to effectively manage the lifecycle of your electrical device fleet and assets, while ensuring top-notch cybersecurity and resilience.

Connecting Renewable Energy and Power Grids for a Sustainable Future

Card Image

Increasing Number of Electronic Devices Plus Icon Minus Icon

    Rapid growth of quantity & complexity of electronic devices in the grid

    Devices from different ages and vendors

    Operational challenges to handle multiple tools

Card Image

Regulations and Cyber Risks Plus Icon Minus Icon

    Increasing cyber risks for field devices

    More than 200 new vulnerabilities per year

    More efforts for regulatory compliance

Card Image

Human Errors and Increasing Complexity Plus Icon Minus Icon

    Human Errors & Increasing Complexity

    Challenges in tracking settings & configuration at fleet level

    In 2022 mismatched settings caused 40% of the misoperations in US

    Regulatory requirements to maintain firmware traceability

Card Image

Costly In-person Management Activities Plus Icon Minus Icon

    Costly In-person Management Activities

    Unmonitored substations and facilities

    Higher operational cost for in-person activities

    No secure and reliable remote access to the fleet

Card Image

Delays in Information Collection Plus Icon Minus Icon

    Delays in Information Collection

    Delayed information collection from field

    Challenges in maintaining a single source of truth

    Needs to speed-up fault analysis and report generation

Solution Overview

Key Benefits

  • Potential OPEX reduction with more operational efficiency and less truck rolls
  • Remote secure access to devices at field level
  • Single Device Management system that eliminates the use of multiple device-specific tools
  • Possibility to eliminate human error through automated tasks and analysis
  • Regulatory compliance supported

Core Features and Optional Solution Packages

GE Vernova Device Management solution has a flexible multilayered software architecture that allows secure remote connection to data on the Operational level to the Enterprise Level, allowing users to access non-operational data from any vendor and expose it to other enterprise systems.

Core features and optional solutions

DvM has a direct connection to devices and automatically collects and maintains inventory data, ensuring you always have the most updated information about your fleet available.

asset inventory

As well as being compliant with the most modern cybersecurity practices and standards such as IEC 62443, DvM has functions that support customers to be complient with NERC CIP and increase the security layer of their devices through functions as automatic password rotation.

Cybersecurity

Keeping settings and configuration aligned with the protection studies are fundamental to ensure system reliability.

With GE Vernova Device Management, you have access to the complete configuration history of your device and receive alerts when settings are changed, ensuring they match the baseline.

settings and configuration management

DvM can collect and concentrate oscillography and sequence of events from relays and Distributed Flexibility Resources (DFRs) in its database, allowing users to have quick access and visualization to event files.

Interface of DvM 0120 software for grid device management, protection, and control

Similar to settings, management of the firmware version in the devices are critical to the system reliability.

With GE Vernova Device Management, you can maintain your firmware versions and history through automatic communication with the devices, and receive an alarm when any of the devices are mismatched with the approved baseline.

firmware management