HVDC SYSTEMS
Connecting Renewable Energy and Power Grids for a Sustainable Future
High Voltage Direct Current (HVDC) systems enable utilities to move more power further, efficiently integrate renewables, interconnect grids, and improve network performance. HVDC systems utilize power electronics technology to convert AC and DC voltage and are ideal for supporting existing systems or building new power highways.
GE Vernova is globally recognized for designing, manufacturing and delivering customized HVDC solutions for utilities worldwide. With over 130 years of pioneering experience, GE Vernova offers two HVDC technologies, Line Commutated Converters (LCC) and Voltage-Sourced Converters (VSC), to support a broad range of applications and deployable in different schemes including overhead line (point to point), back to back, submarine/land cable and offshore.
Every HVDC solution is tailored and designed based on a project-by-project assessment of the customers' individual requirements, whether it's for connecting offshore wind generation, long distance power transmission, or energy trading between independent networks.
WHAT IS HVDC
eLumina™ HVDC Control System
GE Vernova’s Most Advanced Digital Control System for HVDC Applications
GE Vernova’s latest fully-digital industrial HVDC Control System is designed to enable utilities to efficiently move more power further with a higher degree of controllability, thus improving power quality and maximizing overall grid performance. Built using GE Vernova’s proven technology, with fully redundant systems and state-of-the-art software, eLumina delivers a reliable, high-performance platform consisting of:
eLumina Brochure
GE Vernova’s latest fully-digital industrial HVDC Control System is designed to enable utilities to efficiently move more power further with a higher degree of controllability, thus improving power quality and maximizing overall grid performance. Built using GE Vernova’s proven technology, with fully redundant systems and state-of-the-art software, eLumina delivers a reliable, high-performance platform consisting of:
eLumina BrochureHVDC VALVES
MaxSine™, GE Vernova’s Most Advanced HVDC Valve
HVDC VALVES
MaxSine™, GE Vernova’s Most Advanced HVDC Valve
Utilizing cutting-edge technological advancements, GE Vernova has developed its most advanced MaxSine™ valve specifically to address the complex challenges of the grid. MaxSine™ is a Modular Multi-Level Converter (MMC) consisting of multiple submodules connected in series to form a “chain-circuit”. With this topology, quasi-sinusoidal voltage waveforms can be created and no filter is required for connection to the grid.
HVDC Valve BrochureWant to know more about our solutions?
Delivering Advanced HVDC projects globally
GE Vernova has designed, delivered and supports an installed HVDC capacity of more than 35 GW globally in a broad range of applications and environments. The below details are a selected representation of HVDC projects
Our Journey
Over 130 Years of HVDC Innovation and Experience