Server Clustering and Failover Software Requirements
This topic describes the software requirements for your installation.
Operating System Options
The following operating systems are supported:
- Microsoft® Windows® Server 2016 (32- or 64-bit)
- Microsoft® Windows® Server 2012 R2 (64-bit)
- Microsoft® Windows® Server 2012 Standard (64-bit)
- Microsoft® Windows® Server 2008 R2 (64-bit)
Other than the supported operating systems, the software requirements for Server clustering and failover installations are the same as for the main application server installation.
Use the following links to view the various options: