Hardware Requirements for Single Servers
This topic describes the hardware required for your product installation.
Server Deployment
Note:
These requirements apply whether you are installing a multiple server configuration (that is a core server and a Workflow server), or a failover cluster.
- 3 GHz CoreTM 2 Duo processor with 8 GB RAM (minimum)
- 50 GB free hard disk space (minimum)
- DVD-ROM drive
- Network interface software for network communications, and TCP/IP network protocol
- One parallel port or free direct-connect USB port
- XGA or better color graphics monitor and a 100% IBM-compatible 24-bit graphics card capable of 1024x768 resolution and at least 65535 colors
- Minimum monitor support
- Two-button mouse with a scroll wheel or compatible pointing device (such as a touch screen)