Hardware Requirements for Clients
This topic describes the hardware required for your product installation.
- 3 GHz CoreTM 2 Duo processor with 2 GB RAM (minimum)
- 20 GB free hard disk space (minimum)
- DVD-ROM drive
- Network interface software for network communications, and TCP/IP network protocol
- SVGA or better color graphics monitor and a 100% IBM-compatible 24-bit graphics card capable of 1024x768 resolution and at least 65535 colors
- Two-button mouse with scroll wheel or compatible pointing device (such as a touch screen)