STATUS | The status of the non-conformance. |
SERIAL/LOT | The unique identifier of the serial/lot. |
OP | The operation during which the non-conformance has been created. |
DISP | The disposition method chosen for the serial/lot. |
MATERIAL | The material of the serial/lot. |
MATERIAL FAMILY | The material family of the serial/lot. |
MATERIAL DESC | The material description of the serial/lot. |
CTP/REWORK OP |
- For a Rework disposition method, this field contains the operation during which rework must be performed on the serial/lot.
- For a Continue-to-Process (CTP) disposition method, this field contains the operation until which you can continue to work with the serial/lot.
- For a disposition method other than CTP or Rework, this column is blank.
|
ACTIONS | Contains the following buttons: |