Actions Recorded in the Work Order History
The following table provides a list of actions that appear in the History section of a work order.
Action | Description |
---|---|
Work Order Created | Indicates that the work order is created. |
Work Order Ready | Indicates that the work order is ready for you to begin work on at least one serial/lot. |
Work Order Started | Indicates that the work has begun on at least one serial/lot in the work order. This happens when at least one serial/lot in the work order has been clocked on for an operation. |
Work Order Completed | Indicates that all the operations in the work order are completed for all the serials/lots in the work order. |
Work Order Cancelled | Indicates that the work order is cancelled. |
Work Order Planned Date Change | Indicates that the planned start and end dates of the work order have been changed. |
Work Order Priority Change | Indicates that the priority for the work order has been changed. |
Serial No Created | Indicates that an ID has been created for a serial/lot in the work order. |
Serial/Lot Started | Indicates that work has begun on a serial/lot for the work order. This happens when the serial/lot has been clocked on for the first operation. |
Serial/Lot Hold | Indicates that the serial/lot is on hold. This happens when a non-conformance is created on the serial/lot. |
Serial/Lot Scrapped | Indicates that the serial/lot has been scrapped. This happens when a non-conformance is created on the serial/lot and the disposition method specified for the serial/lot is Scrap. |
Serial/Lot Completed | Indicates that work on the serial/lot has been completed. This happens when all the operations defined in the associated route are completed for the serial/lot. |
Serial/Lot Identifier Change | Indicates that the name of a serial/lot has been changed. |
Operation Ready | Indicates that an operation is ready for you to begin work on the specified serial/lot. |
Operation Started | Indicates that work for an operation for the specified serial/lot has begun. |
Serial/Lot Clock On | Indicates that a serial/lot has been clocked on for an operation by an operator. |
Serial/Lot Clocked Off | Indicates that a serial/lot has been clocked off for an operation by an operator. |
Operation Hold | Indicates that work for an operation is on hold for a serial/lot. This happens when a non-conformance has been created on the serial/lot for the operation. |
Operation Released | Indicates that an operation is released for the serial/lot. This happens when the serial/lot has been disposed to release the operation hold. |
Operation Cancelled | Indicates that an operation is cancelled for the serial/lot. This happens when the serial/lot is scrapped at the operation. |
Operation Completed | Indicates that an operation is completed for the serial/lot. |
Operation Skipped | Indicates that an operation is skipped for the serial/lot. |
Hold Released | Indicates that hold is released on an operation. This happens when the serial/lot on which a non-conformance has been created has been disposed. |
Order Segments Changed | Indicates that the sequence of an operation in the work order has been changed. This happens when operations have been added or removed (for example, the disposition for a defective serial/lot is s et to rework). |
Serial/Lot Split | Indicates that a serial/lot has been split up. This happens when a non-conformance has been created for some of the items in the lot. |
Serial/Lot Planned Quantity Change | Indicates that the planned quantity of a serial/lot has changed. This happens when items have been added to the planned quantity of the lot or some of the items in the lot have been scrapped. |
Quantity Completed | Indicates that completed quantity has been specified for a serial/lot for an operation using Unit Operations or Work Queue. |