Enterprise Edition Web Client Requirements
Before you begin
- Installation of Plant Applications Server
- Installation of Operations Hub 2.1 with SIM3 and later, or Operations Hub 2022, 2022.4.1, or 2022.06
- Installation and Configuration of CouchDB for HTTPS
System Requirements
Ensure that your computer meets the system requirements as described in the following table.
The Plant Application Server and Web Client servers can be hosted in the AWS/Azure Cloud. Ensure that when they are hosted in Cloud they meet the Plant Application and Web Client Server system requirements.
Item | Version |
---|---|
Operating system | RedHat 7.8 and 8.2 or Ubuntu 18.x Note: Ubuntu is not
supported in a production environment. |
Docker |
|
Web browsers | Chrome 107.0.5304.107 and later Devices:
Microsoft Edge v94.0.992.31 |
Couch DB server | CouchDB version 2.3.1 or 3.2.2 Note: For more information on
downloading, installing, configuring, upgrading CouchDB, and
binding the certificates, refer to the Pre-installation
Configuration (Enterprise and Standard)
section. |
Hard drive | 100 GB (minimum) Note: However, you may need more disk space
based on your production data. |
Processor | 2.4 GHz clock-speed Intel Core i3, i5, or i7 CPU or
equivalent AMD Phenom CPU Note: For better performance, it is
recommended to use an octa core (8-cores). |
Memory | 64 GB (recommended) |
- You can combine the Installer node, Plant Applications Web Client node, and the Local Docker Registry node into a single Linux server.
- If you are using controller and performing a remote upgrade of 8.0 SIM2, then you must uninstall the docker-py module on the Enterprise Edition Web Client node before starting the upgrade process.
If the Linux machine has multiple awk versions available, then switch to
mawk by typing the following command: sudo
update-alternatives --config awk
. This command lists the available
awk versions and you must select the mawk version.
![](i_pa_webclient_mawk_version.png)
Port Requirements
Port | Description |
---|---|
15672 | The default port for the RabbitMQ Message bridge required to communicate with the Plant Applications server for retrieving data updates. |
1433 | The default port for the Microsoft SQL server. |
9093 | The default port for Kafka. |
2185 | The default port for ZooKeeper. |
6984 | The default https port for CouchDB. |
443/5059 | The default port for Web Applications |
What to do next: Complete the pre-installation configuration, and then proceed to install the Plant Applications Enterprise Edition Web Client. See About Installing Enterprise Edition Web Client.