Simple Indicator
The widget is available under designing application pages, drag-and-drop simpleindicator to a container. For advanced features, use Indicator.
. WhenProperty | Description |
---|---|
Source > Input Value | Provide the input data source to receive values for the simple indicator. |
Source > Label (False) | The label that appears when the indicator is in false state. For
example, Off . |
Source > Label (True) | The label that appears when the indicator is in true state. For example,
On . |
Legacy Support (act like original widget) | |
Icon Size (px) | Enter the icon size in pixels. |
Label Styling | Formats the label: Font Family and Font Size formats the label text. |
State Colors | Select colors that appear in the background for true/false status.
|
State Icons | Choose from font awesome icons to represent true and false states. |