PRD Degradation Mechanisms
About Degradation Mechanisms (DMs)
A Degradation Mechanism is a defined method that affects failure as explained in an RBI Analysis. When an RBI Analysis is performed, DMs are assigned to capture the failure that should apply to an RBI Analysis to calculate its risk.
Example: Degradation Mechanisms
The following table provides a list of DMs that can be linked to each component type. This list is not comprehensive.
Component | Degradation Mechanism |
---|---|
Pump | Amine Cracking |
Blocked Discharge | |
Brittle Fracture | |
Vessel | Carburization |
Caustic Cracking | |
Chloride Stress Corrosion Cracking (CI SCC) | |
Heat Exchanger | Amine Cracking |
Caustic Cracking | |
Criticality Calculator External Corrosion |
When you associate degradation mechanisms with a Corrosion Loop, you have two options:
-
You can link only the DMs that are common across all underlying RBI Components. If you choose this option, you will need to link additional degradation mechanisms with each RBI Component as needed.
-or-
- You can associate all possible DMs for all underlying RBI Components, even if those DMs apply only to one or a few of the components. If you choose this option, you will need to unlink DMs from each component as needed.
Unmitigated Risk for RBI Degradation Mechanisms
When you calculate an RBI Criticality Analysis, the unmitigated risk and unmitigated financial risk for each DM is calculated automatically and stored in the related RBI Degradation Mechanisms record. If you have created a custom calculator, unmitigated risk will be calculated by your custom calculator and displayed on the following datasheets:
- Risk Matrix
- Degradation Mechanism with Risk Mitigation
- Degradation Mechanism without Risk Mitigation
After the unmitigated risk and unmitigated financial risk are calculated for the DMs, depending on how the administrative settings are configured, you can:
-
Accept the calculated unmitigated values.
-or-
- Override the calculated unmitigated values.
About Associating Potential Degradation Mechanisms (PDMs)
Each RBI Corrosion Loop contains multiple RBI Components. Each of these components can fail in multiple ways. To indicate the ways in which components can fail, you can link Potential Degradation Mechanisms (PDMs) to the RBI Corrosion Loops.
Each PDM that is linked to the RBI Corrosion Loop represents a degradation mechanism (a way in which the components in that Corrosion Loop might fail). Once the RBI Corrosion Loop has been associated with a PDM, all components added to that RBI Corrosion Loop will inherit the PDM.
For each component, you can define the specific ways in which the RBI Component that it represents can fail.
Example: Overhead (OVHD) System
Suppose you have created an RBI Corrosion Loop to represent an OVHD system. You may have determined that components in this corrosion loop can fail in the following ways:
- Exchanger Failure: The tubes in the exchanger could foul and cause the exchanger to produce too much or too little cooling.
- Column Failure: The column may be susceptible.
In this case, the RBI Corrosion Loop would be linked to two PDMs to represent each type of degradation mechanism in the preceding list. After the PDMs are linked to the RBI Corrosion Loop as a whole, and you have determined the components in the corrosion loop, you will need to validate the degradation mechanisms for each component.
Assuming that the OVHD system contains the Exchanger and the Column, the RBI Corrosion Loop representing the OVHD system would be linked to the following RBI Component records:
- Column Top (belongs to the Column)
- Outlet Nozzle (belongs to the Column)
- Exchanger Shell (belongs to the Water Heater)
Each of these RBI Components would be linked automatically to all the PDMs that are linked to the Corrosion Loop. You would need to determine, however, which degradation mechanisms make sense for each component. To do so, you might decide that the RBI Component should be linked to the PDMs as described in the following table.
RBI Component |
PDM |
---|---|
Column Top |
Environmental Cracking |
Outlet Nozzle |
External Corrosion |
Exchanger Shell |
Environmental Cracking |
So, while the RBI Corrosion Loop is linked to two PDMs, each RBI Component is linked to only one PDM in this case.
About Degradation Mechanism Evaluations (DMEs)
For each Degradation Mechanism (DM) that belongs to an RBI Criticality Analysis, a corresponding Criticality Degradation Mech Evaluation record also belongs to that RBI Criticality Analysis. In each Criticality Degradation Mech Evaluation that is associated with a qualitative degradation mechanism (i.e., the corresponding RBI Degradation Mechanisms record was created from a Potential Degradation Mechanism with the value Qualitative in the Methodology Type field), you can specify the probability that the corresponding component will fail due to that degradation mechanism.
For example, if an RBI Criticality Analysis contains an Erosion DM, it will also contain a corresponding Erosion Criticality Degradation Mech Evaluation. In this DME, you can specify a value in the Probability Category field to indicate the probability that the RBI Component will fail due to erosion.
After you select a value in the Probability Category field and calculate the RBI Criticality Analysis, the Probability Category Description field will be populated automatically based on the values in an existing Degradation Mechanisms Evaluation Factors record.
Degradation Mechanisms
Suppose a Degradation Mechanisms Evaluation Factors record contains the following values in the following fields:
- Degradation Mechanism: Erosion
- Ranking: 1
- Ranking Description: Erosion - Impact Resistant Material. Good Inspection History with no evidence of Damage.
If an RBI Analysis is linked to an Erosion Criticality Degradation Mech Evaluation, and you select 1 in the Probability Category field, the value in the Probability Category Description field will be populated with the value in the Ranking Description field in the Degradation Mechanisms Evaluation Factors record containing the values Erosion and 1. In this example, the Probability Category Description field would be populated with the value Erosion - Impact Resistant Material. Good Inspection History with no evidence of Damage.
Add Degradation Mechanisms (DMs)
About This Task
Procedure
Results
- A Consequence Evaluation is created and linked to the RBI PRD Criticality Analysis.
What To Do Next
Evaluate a Degradation Mechanism (DM)
Procedure
Assess the Unmitigated Risk of a Degradation Mechanism (DM)
Before You Begin
Procedure
Access the Inspection History of a Degradation Mechanism (DM)
Procedure
Assign Inspections to a Degradation Mechanism Evaluation (DME)
Before You Begin
- You can assign up to six Inspections.
About This Task
Procedure
Delete Degradation Mechanisms (DMs)
Before You Begin
- When you delete a DM, the associated RBI Degradation Mechanism Evaluation (DME) and RBI Consequence Evaluation records are also deleted.
- You cannot delete a DM if the associated analysis is in Risk Completed state.