Historian Collector Configuration Recommendations
Hardware Component | Recommendation |
---|---|
RAM | 8 GB |
Disk size | 80 GB |
Historian collectors | 32-bit or 64-bit Note: GE Data Collector for Wonderware support 64-bit only |
Operating system | Any of the following:
|
- Historian Collectors work as 32-bit applications on a 64-bit Windows operating systems using WoW64 mode (Windows-on-Windows 64-bit). However, you can read and write data from a 64-bit Historian Server.
- RAM and Disk Size required may vary based on the collectors available on the system.
- Recommended number of tags per collector is 20 to 30K.
- For iFIX systems, count each Node.Tag.Field (NTF) as a separate tag when you determine the size of the system. For example, FIX.FIC101.F_CV and FIX.FIC101.B_CUALM (current alarm) both count as tags, even though they are derived from the same iFIX tag.