Sustained Event Rate Example System
System performance may vary depending on the hardware specifications, operating system, and tuning parameters. The following table provides sample hardware specifications for medium-sized and large-sized servers.
Hardware Component | For a Medium-Sized Server | For a Large-Sized Server |
---|---|---|
Processor type | Intel Xeon 5540 | Intel Xeon E5-2670 or E5-4650 |
CPU | Dual socket | Dual socket or quad-socket |
CPU speed (in GHz) | 2.5 | 2.7 |
RAM (in GB) | 64 | 256 |