High Voltage Direct Current (HVDC) systems enable utilities to move more power further, efficiently integrate renewables, interconnect grids, and improve network performance. HVDC systems utilize power electronics technology to convert AC and DC voltage and are ideal for supporting existing systems or building new power highways.
GE Vernova provides solutions that offer grid operators the ability to provide reactive power support, enhance controllability, improve stability and increase power transfer capability of AC transmission systems.
Substation and Electrical Infrastructure Projects for Utility and Industrial Customers.
GE Vernova offers solutions for a variety of substation projects and applications, including Modular Substation Automation Systems, utility and industrial substation projects, as well as DC substation solutions.
The energy landscape today is changing, this is being led by the current industry trends of Decarbonization, Digitization, Decentralization and Electrification. Discover how GE Vernova is working with utility, consumer and industrial customers to design and deploy tailored Microgrid and Distributed Energy Resource (DER) Management solutions.
Innovations to Decarbonize the Electrical Grid. GRiDEA is our portfolio of decarbonization solutions that empower grid operators to address their net-zero objectives.
GE Vernova offers a wide range of transformer solutions for the utility, industrial, commercial, residential and energy markets. These solutions feature flexible, reliable and robust designs to support a wide range of applications. With units operating in some of the most demanding electrical environments around the world, We design and delivers transformer solutions that provide among the highest level of performance and reliability to meet rigorous operating requirements.
GE Vernova provides GIS solutions from 50 kV to 800 kV, along with secondary products to maximize switchgear and network operation. The portfolio includes a full range of SF6 GIS as well as g3 (SF6-free) GIS at 145 kV and 420 kV voltage levels for utilities and industries worldwide.
GE Vernova is one of the top circuit breaker suppliers in the world. Our products include a range of live tank circuit breakers (up to 800 kV), dead tank circuit breakers (up to 550 kV), as well as hybrid and compact switchgear assemblies. We also provide solutions for power generation applications with our generator circuit breakers for installations up to 1,500 MW.
GE Vernova is a global market leader for disconnectors (disconnect switches) since 1960, with 8 product facilities in 7 countries and hundreds of thousands installations in more than 130 countries around the world. The portfolio includes disconnectors for AC applications (up to 1,200 kV), for DC applications (up to 1,000 kV) and for railway applications. We also offer power connectors to connect two or more conductors for a continuous electrical path.
GE Vernova is an industry leader in the design and manufacturing of high, medium and low voltage instrument transformers. With more than 100 years of experience, We offer a broad array of standard and high accuracy models for revenue metering and system protection applications. The portfolio of instrument transformers ranges from low voltage at 600 V suitable for industrial and high accuracy revenue metering, all the way up to high voltage at 1,200 kV. The portfolio also includes line traps and digital instrument transformers.
For a century, utilities have relied on us to deliver electrical products and services to meet their quality, durability and performance needs. Our capacitor and reactor product lines are an integral part of our portfolio. GE Vernova provides power capacitors that meet ANSI, IEEE and IEC standards, and our low voltage capacitors are UL listed. Ratings range from 1 kvar to 500 MVAR, and from 240 volts to 500 KV.
GE Vernova provides a broad range of bushings and surge arresters to help protect electrical assets. The bushings portfolio includes AC and DC solutions that enable long life, high reliability and installation flexibility. GE’s Tranquell surge arresters are ideal for distribution and EHV applications up to 612kV, and are available as polymer and porcelain station and intermediate class IEEE/ANSI C62.11.
Our SF₆-free switchgear range features the same ratings and same dimensional footprint as the state-of-the-art SF₆ equipment, with a drastically reduced carbon footprint.
The collection of required asset condition data from the field on a large scale for GE Vernova and 3rd party electrical equipment is a key step in building a robust Asset Performance Management strategy. Grid Services specialists are constantly evaluating and implementing new innovative inspection technologies applying strict processes and methods. The digital inspections methods are designed to improve the efficiency of data collection, oil analysis and online monitoring. All new approaches to capture data are integrated into the EnergyAPM ecosystem for automatic data transfer.
Energy costs are significant expenses for utilities and industries at large, particularly those that are energy-intensive or operate heavy machinery. Between 5% and 25%* of the expenses in these organizations are allocated to energy payments, with up to 15%** of this energy consumption being wasted during operations.
GE Vernova offers a wide range of solutions to monitor and manage critical assets on the electrical grid, detect and diagnose issues and provide expert information and services to customers. Our asset monitoring and diagnostics portfolio includes solutions for single- and multi-gas transformer DGA, enhanced transformer solutions and switchgear monitoring, as well as software and services.
GE Vernova's Grid Solutions business electrifies the world with advanced grid technologies and systems, enabling power transmission and distribution from the grid to homes, businesses, and industries effieciently and reliably.
GridBeats™ is a portfolio of software-defined automation solutions for grid digitalization. The portfolio is designed to enable utilities and industrial customers to ensure a stable, efficient energy supply amidst the growing integration of renewable energy sources and aging infrastructure.
GE Vernova's Critical Infrastructure Communications solutions deliver comprehensive networks that are designed to be secure, flexible, and tailored to meet customers' objectives and unique geographic requirements.
GE Vernova's comprehensive portfolio of solutions for implementing and managing a substation.
GE Vernova's Asset Lifecycle Management services combine a large set of methodologies to collect condition data off and online, consulting and asset optimization services using digital technology to improve the monitoring, recording and analysis of asset operations and predict asset behavior.
GE’s innovative and high-quality services help maintain and optimize high-voltage electrical assets throughout their entire lifecycle. Leveraging the design and manufacturing knowledge of our engineers, the customized service solutions ensure substations and networks perform as planned. Experts deliver services for applications across the power system, keeping assets up-to-date, safe, reliable and efficient while improving customers’ return-on-investment.
GE Vernova provides a full range of services & support tailored to meet a broad range of power system needs across utility and industrial applications. With deep domain knowledge and industry expertise GE’s service application engineers and technical specialists can help plan, design, operate, maintain, and modernize your protection, control, monitoring and automation systems.
GE Vernova provides comprehensive services throughout the systems lifecycle. The services can be provided by our local team and with the support of our global Competence Centers when the equipment is installed, during the warranty period and beyond.
Our technical experts are ready to equip customers with the knowledge needed to effectively manage their critical assets and systems, and increase their return on product investments. Our training courses are offered in a variety of ways, including online, onsite at customer locations, and in our state-of-the art training centers around the world.
GE Vernova's Grid Solutions' Testing Laboratories enable manufacturers and end users to test their primary equipment by leveraging deep domain expertise and testing facilities, to develop enhanced high voltage products and certify their capabilities before market introductions.
GE Vernova delivers materials and eco-design studies for high voltage solutions to accelerate insulation and environmental innovation. GE’s services provide the expertise and methods that enable new value to support customer engineering, sourcing, quality control and EHS activities.
With the rapid digitalization of the grid, utility, power generation and industrial operators require cybersecurity solutions to monitor and protect grid asset and systems from increased severity and frequency of cyber attacks. GE Vernova adopted a “defense in depth” approach, providing innovative cybersecurity solutions designed to increase operational integrity, comply with regulations and control costs of security.
Utilities today seek to create and connect new sources of power generation to meet growing global demand, while also managing grid reliability, costs and regulatory factors.
Water is central not just to the economy, but to life. As a result, water treatment systems demand secure, dependable power to ensure process uptime. From the grid-connected substation to reliable electrical protection, control, and power quality metering, GE Vernova offers tailored solutions to keep critical plants operational and meet the unique needs of the water and wastewater industry.
As power systems become increasingly interconnected and complex, utilities need solutions that optimize energy transmission and management while improving reliability.
Data centers – and the information they store – are becoming increasingly integral to the way we live our lives every day. With rising demand also come rising costs. And more importantly, the information in these centers must remain secure while simultaneously accessible. We provide data centers with electrical infrastructure solutions from the input utility source to the IT server racks. This includes high-voltage switchgear and transformers, medium and low voltage electrical equipment, automatic transfer switches, switchboards, UPS systems, critical power PDUs, static transfer switches, and overhead busway. This chain of electrification products provides high quality and reliable products and services for the entire lifecycle of a data center.
The oil and gas industry is evolving at a rate never seen before, facing shifting pricing levels, ever-changing regulatory requirements, and increased environmental consciousness. Through reliable, safe, and innovative solutions and a holistic service offering, GE Vernova can help the energy sector thrive in this changing reality.
Modernizing and digitizing the distribution grid is imperative for utilities and customers to enhance power system stability and safety, while increasingly integrating distributed power and demand response.
The industry is changing. Simultaneously, so are your utility’s needs. Operational effectiveness, power stability, and critical asset management are key priorities – whether in pulp and paper, steel, or data centers. GE’s holistic portfolio of products and services are designed with reliability, innovation, and sustainability at the forefront, helping you face the energy transition with ease.
Mining companies require secure communications, efficient asset performance management, and dependable, innovative technology to protect their critical assets. GE Vernova offers a broad product portfolio to help you through each step of the mining process – safely and reliably.
Paris, FRANCE – August 29, 2024 – GE Vernova announced today that its Grid Solutions business will manufacture, deliver and commission the world’s first 245 kilovolt (kV) SF₆-free gas-insulated substation (GIS) for RTE in France. Grid Solutions will deploy its advanced B105 SF₆-free GIS, a solution that will support RTE in replacing sulfur hexafluoride, SF₆—a gas with a global warming potential 24,300 times greater than CO2—with its g³ alternative. g³ allows for about 99% reduction in CO2 equivalent of the gas contribution to global warming compared to SF₆.
This pilot project is part of RTE's objective to reduce the carbon footprint of transmission infrastructure by using alternatives to SF₆, while enabling energy transition by connecting low carbon energy. One 245 kV SF₆-free B105 GIS will prevent the addition of approximately 20,000 tons of CO2 equivalent to its high-voltage grid. The gas-insulated substation will also include Grid Solutions’ SF₆-free F35g 145 kV, which already benefits from six years of return on experience.
Developed by GE Vernova’s Grid Solutions business, the 245 kV B105 Dual Gas GIS is co-funded by the EU’s LIFE Program, the European Union’s funding instrument for the environment and climate action. The 245 kV B105 Dual Gas GIS is a result of Grid Solutions’ research funded by the LIFE21 project named LIFE SF₆-free GIS. This three-and-a-half-year research project aimed to develop a 245 kV substation that is SF₆-free and compatible with both SF₆ and g³ gas. The substation can support networks up to 245 kV for onshore and offshore power generation and transmission, as well as energy-intensive industry applications.
GE Vernova’s Grid Solutions business launched the B105g GIS as part of its new GRiDEA decarbonization product portfolio at the CIGRE 2024 conference at the Palais des Congrès in Paris. Its g³ technology serves as an alternative to sulfur hexafluoride (SF₆), an insulating and switching gas that has been the industry standard used for decades in high-voltage substation equipment. Identified as a very potent greenhouse gas by the 1997 Kyoto Protocol, SF₆ contributes 24,300 times more emissions than CO2 if leaked and can remain in the atmosphere for up to 1,000 years.
Commenting on the ground-breaking development, Khalid Abdallaoui, Executive Director in Charge of Asset Management and Investment Program, said: “The needs of the French electricity network are significant in the coming years. The decarbonization challenges are substantial and RTE is working with all manufacturers to promote and implement technologies that will make it possible to achieve Net Zero by 2050. In 2023 we anticipated the availability of a 245 kV SF₆-free GIS in the near future. Today, we are keen to be the ones that might install the world’s-first 245 kV SF₆-free substation, the B105g GIS, on our high voltage grid.”
“RTE’s 245-kV SF₆-free GIS substation project is proof of the market’s acceptance of our SF₆-free technology as a game-changing alternative,” said Vera Silva, CTO of GE Vernova Electrification. “With the launch of our B105g GIS, we are only one step away from completing our SF₆-free GIS range allowing transmission system operators in Europe and elsewhere to significantly reduce the carbon footprint of their substations by replacing SF₆ with g³ gas mixture as soon as they feel ready to proceed. The SF₆-free GIS range up to 420 kV is expected to be completed in 2026 with the 170 kV F35 Dual Gas GIS,” she added.
GE Vernova’s Grid Solutions business’s g³ products feature the same high performance and reliability as SF₆ equipment but with a significantly reduced impact on global warming over their lifetime. According to life-cycle assessments (LCAs), based on international ISO 14040/14044 standards, they deliver a lower carbon footprint over a 40-year substation life cycle compared to the use of SF₆ products. This reduced impact is achieved due to a reduction of about 99% of the gas contribution to global warming compared to SF₆. Additionally, because these SF₆-free switchgear have the same compact dimensions as SF₆ equipment, they are designed to require no increase in emissions during the manufacturing process due to additional raw materials.
The 245 kV B105 Dual Gas substation project is one of several substation projects by RTE implementing SF₆-free products (from 145 kV to 400 kV). Over the past years, after the successful implementation of its Grimaud substation, the French transmission system operator has ordered the construction of multiple F35g 145 kV g³-gas insulated substations, T155g 420 kV GIS, and GL312g 145 kV live tank circuit-breakers for its air-insulated substations.
Both development and manufacturing of these SF₆-free products are made in France.
To learn more about GE Vernova’s Grid Solutions business’s high-voltage SF₆-free substation equipment, visit its website.
###
Notes to Editors:
Complete portfolio of GRiDEA can be found here.
About GE Vernova
GE Vernova Inc. (NYSE: GEV) is a purpose-built global energy company that includes Power, Wind, and Electrification segments and is supported by its accelerator businesses. Building on over 130 years of experience tackling the world’s challenges, GE Vernova is uniquely positioned to help lead the energy transition by continuing to electrify the world while simultaneously working to decarbonize it. GE Vernova helps customers power economies and deliver electricity that is vital to health, safety, security, and improved quality of life. GE Vernova is headquartered in Cambridge, Massachusetts, U.S., with approximately 75,000 employees across 100+ countries around the world. Supported by the Company’s purpose, The Energy to Change the World, GE Vernova technology helps deliver a more affordable, reliable, sustainable, and secure energy future.
Learn more: GE Vernova and LinkedIn.
GE Vernova’s Grid Solutions business electrifies the world with advanced grid technologies and systems, enabling power transmission and distribution from the point of generation to point of consumption, and supporting a decarbonized and secured energy transition.
About RTE
The French electricity-transmission-system operator, RTE, provides a public service: guaranteeing a constant supply of electricity throughout France, with the same standard of service, thanks to the efforts of its 9,500-strong staff. RTE manages electricity flows, balancing production and consumption in real time. RTE maintains and develops the high and extra-high voltage grid (from 63,000 to 400,000 volts) which includes nearly 100,000 kilometres of overhead lines, 7,000 kilometres of underground lines, 2,900 operational, some jointly operated, substations, and around fifty cross-border lines. With 37 interconnections, the French grid is the most extensive in Europe. RTE is an independent and neutral industrial operator which optimises and transforms its grid to connect electricity-production facilities for any future energy choices. Through expertise and reporting, RTE informs the decisions made by the public authorities.