The Type IAV relays are single phase induction disk relays designed to respond, with time delay, to either an increasing or a decreasing voltage, or both. Some models are frequency compensated, and some include an instantaneous unit (hinged armature type). Most models listed in the Selection Guide include a target seal-in unit on all contacts.
Applications
AC generators (including Hydro)
Distribution feeder
Protection and Control
Generator overvoltage
Feeder under and overvoltage
Available IAV models:
IAV51, IAV52, IAV53, IAV54 & IAV55
IAV69
IAV70, IAV71 & IAV74
Manufacturing for the following models have been discontinued: