FEATURE | GE COMMUNICATOR | GE COMMUNICATOR PROFESSIONAL (LICENSED) |
---|---|---|
Setup and configure GE EPM meters | • | • |
Database storage of collected information for SQL searches and data mining | • | • |
View basic charts and graphs; basic power quality waveform viewer | • | • | Auto-collect data using MeterManager automation server tools | • | Detect installation and quality of service issues | • | Create and email spreadsheet reports automatically on a set schedule | • | Generate PQDIF, COMTRADE, and HHF files | • | Integration to GE Energy Aggregator – Energy dashboard/reporting | • |
GE Communicator connects to EPM Meters to view real-time data remotely and safely. Examples of data that can be viewed include voltage, current, power, and energy; time of use and accumulations; power quality; harmonic magnitudes; real-time waveform scopes; alarms and limits; max. and min. for each parameter; and I/O device information.
View Waveform Data
The Log Viewer provides charting and graphing using database-driven, normalized data from GE EPM Meters. The charts and graphs provide concise visualization to help interpret retrieved data support analysis.
Features include:
Visualize/Trend Energy Data
GE Communicator supports advanced visualization of power quality information in various industry standard formats including a scatter graph, providing CBEMA plotting information. The CBEMA plot gives definition to the severity of events and their effect on equipment. For example, if multiple events fall outside the CBEMA tolerances, the monitored equipment may be damaged. Furthermore, visualizations such as 3D plots and histograms with frequency and severity of power quality events can also be shown.
View CBEMA and Other Power Quality Indices
GE Communicator provides easy-to-use visualization of waveform data for fast and simple analysis. Various views illustrate stored information graphically such as phasors for easy troubleshooting, as well as waveforms of events caused by power quality problems, faults, transients, and other conditions.
Features include:
Analyze Waveform Records
GE’s MeterManager is available with the GE Communicator Professional (Licensed) version and provides a comprehensive meter management system, with report generation, and data collection for up to 1,200 Ethernet-connected meters.
GE MeterManager’s Report Exporter provides design of customized reports of meter data. Reports can be generated for one or more meters and can be set up for automatic report generation at specific intervals (e.g., hourly, multi-hourly, daily, weekly, or monthly). Report Exporter can also export reports via email and upload reports via FTP to a central location for viewing.
Group and see status of meters
Configure automatic reports
System Requirements | |
---|---|
Supported Operating Systems |
|
Memory |
|
Storage |
|
Other |
|