Overview

High Voltage Direct Current (HVDC) systems enable utilities to move more power further, efficiently integrate renewables, interconnect grids, and improve network performance. HVDC systems utilize power electronics technology to convert AC and DC voltage and are ideal for supporting existing systems or building new power highways.

Overview

GE Vernova provides solutions that offer grid operators the ability to provide reactive power support, enhance controllability, improve stability and increase power transfer capability of AC transmission systems.

Overview

GE Vernova offers solutions for a variety of substation projects and applications, including Modular Substation Automation Systems, utility and industrial substation projects, as well as DC substation solutions.

Overview

The energy landscape today is changing, this is being led by the current industry trends of Decarbonization, Digitization, Decentralization and Electrification. Discover how GE Vernova is working with utility, consumer and industrial customers to design and deploy tailored Microgrid and Distributed Energy Resource (DER) Management solutions.

Overview

Innovations to Decarbonize the Electrical Grid. GRiDEA is our portfolio of decarbonization solutions that empower grid operators to address their net-zero objectives.

Product Categories

Overview

GE Vernova offers a wide range of transformer solutions for the utility, industrial, commercial, residential and energy markets. These solutions feature flexible, reliable and robust designs to support a wide range of applications. With units operating in some of the most demanding electrical environments around the world, We design and delivers transformer solutions that provide among the highest level of performance and reliability to meet rigorous operating requirements.

Overview

GE Vernova provides GIS solutions from 50 kV to 800 kV, along with secondary products to maximize switchgear and network operation. The portfolio includes a full range of SF6 GIS as well as g3 (SF6-free) GIS at 145 kV and 420 kV voltage levels for utilities and industries worldwide.

Overview

GE Vernova is one of the top circuit breaker suppliers in the world. Our products include a range of live tank circuit breakers (up to 800 kV), dead tank circuit breakers (up to 550 kV), as well as hybrid and compact switchgear assemblies. We also provide solutions for power generation applications with our generator circuit breakers for installations up to 1,500 MW.

Overview

GE Vernova is a global market leader for disconnectors (disconnect switches) since 1960, with 8 product facilities in 7 countries and hundreds of thousands installations in more than 130 countries around the world. The portfolio includes disconnectors for AC applications (up to 1,200 kV), for DC applications (up to 1,000 kV) and for railway applications. We also offer power connectors to connect two or more conductors for a continuous electrical path.

Overview

GE Vernova is an industry leader in the design and manufacturing of high, medium and low voltage instrument transformers. With more than 100 years of experience, We offer a broad array of standard and high accuracy models for revenue metering and system protection applications. The portfolio of instrument transformers ranges from low voltage at 600 V suitable for industrial and high accuracy revenue metering, all the way up to high voltage at 1,200 kV. The portfolio also includes line traps and digital instrument transformers.

Overview

For a century, utilities have relied on us to deliver electrical products and services to meet their quality, durability and performance needs. Our capacitor and reactor product lines are an integral part of our portfolio. GE Vernova provides power capacitors that meet ANSI, IEEE and IEC standards, and our low voltage capacitors are UL listed. Ratings range from 1 kvar to 500 MVAR, and from 240 volts to 500 KV.

Overview

GE Vernova provides a broad range of bushings and surge arresters to help protect electrical assets. The bushings portfolio includes AC and DC solutions that enable long life, high reliability and installation flexibility. GE’s Tranquell surge arresters are ideal for distribution and EHV applications up to 612kV, and are available as polymer and porcelain station and intermediate class IEEE/ANSI C62.11.

Product Categories

Overview

Our SF₆-free switchgear range features the same ratings and same dimensional footprint as the state-of-the-art SF₆ equipment, with a drastically reduced carbon footprint.

Overview

The collection of required asset condition data from the field on a large scale for GE Vernova and 3rd party electrical equipment is a key step in building a robust Asset Performance Management strategy. Grid Services specialists are constantly evaluating and implementing new innovative inspection technologies applying strict processes and methods. The digital inspections methods are designed to improve the efficiency of data collection, oil analysis and online monitoring. All new approaches to capture data are integrated into the EnergyAPM ecosystem for automatic data transfer.

Overview

Energy costs are significant expenses for utilities and industries at large, particularly those that are energy-intensive or operate heavy machinery. Between 5% and 25%* of the expenses in these organizations are allocated to energy payments, with up to 15%** of this energy consumption being wasted during operations.

Overview

GE Vernova offers a wide range of solutions to monitor and manage critical assets on the electrical grid, detect and diagnose issues and provide expert information and services to customers. Our asset monitoring and diagnostics portfolio includes solutions for single- and multi-gas transformer DGA, enhanced transformer solutions and switchgear monitoring, as well as software and services.

Overview

GE Vernova's Grid Solutions business electrifies the world with advanced grid technologies and systems, enabling power transmission and distribution from the grid to homes, businesses, and industries effieciently and reliably.

Overview

GridBeats™ is a portfolio of software-defined automation solutions for grid digitalization. The portfolio is designed to enable utilities and industrial customers to ensure a stable, efficient energy supply amidst the growing integration of renewable energy sources and aging infrastructure.

Overview

GE Vernova's Critical Infrastructure Communications solutions deliver comprehensive networks that are designed to be secure, flexible, and tailored to meet customers' objectives and unique geographic requirements.

Overview

GE Vernova's comprehensive portfolio of solutions for implementing and managing a substation.

Overview

GE Vernova's Asset Lifecycle Management services combine a large set of methodologies to collect condition data off and online, consulting and asset optimization services using digital technology to improve the monitoring, recording and analysis of asset operations and predict asset behavior.

Overview

GE’s innovative and high-quality services help maintain and optimize high-voltage electrical assets throughout their entire lifecycle. Leveraging the design and manufacturing knowledge of our engineers, the customized service solutions ensure substations and networks perform as planned. Experts deliver services for applications across the power system, keeping assets up-to-date, safe, reliable and efficient while improving customers’ return-on-investment.

Overview

GE Vernova provides a full range of services & support tailored to meet a broad range of power system needs across utility and industrial applications. With deep domain knowledge and industry expertise GE’s service application engineers and technical specialists can help plan, design, operate, maintain, and modernize your protection, control, monitoring and automation systems.

Overview

GE Vernova provides comprehensive services throughout the systems lifecycle. The services can be provided by our local team and with the support of our global Competence Centers when the equipment is installed, during the warranty period and beyond.

Overview

Our technical experts are ready to equip customers with the knowledge needed to effectively manage their critical assets and systems, and increase their return on product investments. Our training courses are offered in a variety of ways, including online, onsite at customer locations, and in our state-of-the art training centers around the world.

Overview

GE Vernova's Grid Solutions' Testing Laboratories enable manufacturers and end users to test their primary equipment by leveraging deep domain expertise and testing facilities, to develop enhanced high voltage products and certify their capabilities before market introductions.

Overview

GE Vernova delivers materials and eco-design studies for high voltage solutions to accelerate insulation and environmental innovation. GE’s services provide the expertise and methods that enable new value to support customer engineering, sourcing, quality control and EHS activities.

Overview

With the rapid digitalization of the grid, utility, power generation and industrial operators require cybersecurity solutions to monitor and protect grid asset and systems from increased severity and frequency of cyber attacks. GE Vernova adopted a “defense in depth” approach, providing innovative cybersecurity solutions designed to increase operational integrity, comply with regulations and control costs of security.

Overview

Utilities today seek to create and connect new sources of power generation to meet growing global demand, while also managing grid reliability, costs and regulatory factors.

Overview

Water is central not just to the economy, but to life. As a result, water treatment systems demand secure, dependable power to ensure process uptime. From the grid-connected substation to reliable electrical protection, control, and power quality metering, GE Vernova offers tailored solutions to keep critical plants operational and meet the unique needs of the water and wastewater industry.

Overview

As power systems become increasingly interconnected and complex, utilities need solutions that optimize energy transmission and management while improving reliability.

Overview

Data centers – and the information they store – are becoming increasingly integral to the way we live our lives every day. With rising demand also come rising costs. And more importantly, the information in these centers must remain secure while simultaneously accessible. We provide data centers with electrical infrastructure solutions from the input utility source to the IT server racks. This includes high-voltage switchgear and transformers, medium and low voltage electrical equipment, automatic transfer switches, switchboards, UPS systems, critical power PDUs, static transfer switches, and overhead busway. This chain of electrification products provides high quality and reliable products and services for the entire lifecycle of a data center.

Overview

The oil and gas industry is evolving at a rate never seen before, facing shifting pricing levels, ever-changing regulatory requirements, and increased environmental consciousness. Through reliable, safe, and innovative solutions and a holistic service offering, GE Vernova can help the energy sector thrive in this changing reality.

Overview

Modernizing and digitizing the distribution grid is imperative for utilities and customers to enhance power system stability and safety, while increasingly integrating distributed power and demand response.

Overview

The industry is changing. Simultaneously, so are your utility’s needs. Operational effectiveness, power stability, and critical asset management are key priorities – whether in pulp and paper, steel, or data centers. GE’s holistic portfolio of products and services are designed with reliability, innovation, and sustainability at the forefront, helping you face the energy transition with ease.

Overview

Mining companies require secure communications, efficient asset performance management, and dependable, innovative technology to protect their critical assets. GE Vernova offers a broad product portfolio to help you through each step of the mining process – safely and reliably.

category banner
Automation & Control
Metering

Home > Grid Automation > Automation & Control > Metering > EPM 7000P

  
EPM 7000P
Versatile Power Quality Metering with Logging and Flexible Communications

The Multilin™ EPM 7000P is a versatile power quality meter offering that can be used for a wide range of high accuracy revenue and power quality applications for both Utility and Industrial customers.

Along with high accuracy and logging capabilities, the EPM 7000P provides flexible and customizable optional input/output (I/O) configurations (relay, status, and analog output) along with a variety of communication options (Modbus, Level 2 DNP3, GE EGD and IEC 61850) as well as a web server for easy system integration and communications. The EPM 7000P provides users with logging of accurate power quality and event information; and limit alarm triggers; allowing users to analyze historical trends and perform post fault investigations.

The EPM 7000P is also an enhanced, direct retrofit upgrade replacement for the EPM 7000 and is also available in a transducer version without display (EPM 7000PT).

Overview
Metering
Data Logging
Communications
Software
Specifications
Transducer
Enclosure

Key Features

  • High resolution waveform recording (up to 512 samples/cycle) and high accuracy ANSI C12.20 Class 0.1% accuracy energy metering
  • Easy system integration with support for Modbus (RTU, TCP/IP), DNP 3.0, IEC 61850 and GE EGD Protocols
  • Field upgradeable functionality for future requirements with communications and I/O cards as well as software option functionality upgrades and logging memory (up to 128MB) to log years of captured data
  • Flexible installation mounting with standard ANSI cutout as well as available optional meter enclosures for retrofit applications and no display transducer version (EPM 7000T) for DIN rail mounting

Applications

  • New or retrofit (available enclosures) revenue energy billing or reconciliation (demand, time of use) for utility or industrial applications
  • Power quality studies/alarming/event capture for utility or industrial event investigation/reconciliation, ensuring uptime and predictive maintenance for critical power quality sensitive assets (Utility substation, Data Centers, Manufacturing, Hospitals)
  • Energy metering or power quality monitoring for harsh environments with standard conformal coating

Enhanced Revenue and Power Quality Metering

The EPM 7000P has been designed with features to satisfy both revenue and power quality metering for utility substation and industrial applications.

Accurate Revenue Energy Metering

The EPM 7000P provides several features to support accurate Revenue Energy metering including: an Energy Test Pulse; ANSI C12.20 0.1% and IEC 62053-22 CL 0.2S Accuracy Class certification; Time of Use; CT/PT Compensation.

This allows the EPM 7000P the flexibility and capability to be installed either as a utility or industrial device to ensure accurate readings and assist with reconciliation of energy consumption.

Multifunction Metering & Power Quality Monitoring

The EPM 7000P can provide a total picture usage and power quality as different points within a power distribution network on critical infrastructure such as data centers, allowing users to make power related decisions quickly and effectively.

Multifunction Metering

Configure up to 6 Historical Logs

Configure up to 6 Historical Logs Limit log

View System Events

View System Events

Limit log viewer

Limit log viewer

Extensive Logging Capability

The EPM 7000P provides up to 128MB of memory for logging.

Through upgradeable Software Options, the memory can be upgraded as requirements change from a multifunction meter with no logging to a logging capability up to 128MB.

The logging capability of the EPM 7000P provides:

  • Detailed information for analysis during Power Quality and/or Load studies
  • Logged data for Historical Logs; Meter System Events; I/O Changes; and Limits/Alarms

Historical Logs

  • Configure logging values with up to 6 assignable historical logs
  • Independently programmed trending profiles
  • Up to 64 parameters per log

System Events Log

To protect critical information captured by the EPM 7000P, the meter records and logs the following System Events with a time stamp to log and track:

  • System startup
  • Programmable settings changes
  • Password requests/sealing switch changes
  • Demand resets
  • Energy resets
  • Log resets
  • Critical data repairs

Input/Output (I/O) Change Log

  • Provides a time stamped log of meter I/O relay outputs; input status changes
  • Ability to capture up to 2048 events

Limit/Alarm Log

  • Provides magnitude and duration of an event
  • Includes time stamps and alarm value
  • Ability to capture up to 2048 events
  • Capability to send Alarm Email with E1 Ethernet card option

Limit Alarms and Control Capability

  • Ability to set up to 16 Limit Alarms on measured parameters
  • Monitor Voltage/Current unbalance
  • Set Alarms based on % of full scale settings

Extensive Communications and I/O Cards

I/O cards

The EPM 7000P provides two universal option slots for communications and/or I/O. The unit can be easily configured to accept new I/O cards even after installation by auto-detecting installed I/O option cards. Up to 2 cards of can be used for communications and or I/O per meter providing a range of integration possibilities.  

Along with I/O expandability the EPM 7000P can integrate with many different systems, using multiple standardized protocols such as Modbus RTU/ASCII/TCP, Level 2 DNP3 and IEC 61850.  Expandable communications cards allows customization for system requirements at time of purchase as well as in the future if requirements change.

Flexible, Expandable Communications and I/O Cards

E1: 100BaseT Ethernet Card (Modbus,DNP3)

  • 12 simultaneous Modbus TCP/IP connections
  • 5 simultaneous Level 2 DNP3 over TCP/IP connections
  • Network Time Protocol (NTP) support for high accuracy network time sync
  • Embedded web server
  • Available support for dual Ethernet Ports

E2: 100BaseT Ethernet with IEC 61850 Protocol

  • Simultaneous Modbus TCP/IP and IEC 61850
  • IEC 61850 Support including:
    • Configurable .CID file
    • 5 Simultaneous MMS Clients
    • Multiple Logical Nodes

C1: Four Channel Bi-directional 0-1mA Outputs

  • Assignable to any parameter
  • 0.1% of Full Scale
  • Max Load Impedance 0 to 10KΩ

C2: Four Channel Bi-directional 4-20mA Outputs

  • Assignable to any parameter
  • 0.1% of full scale
  • 850Ω, at 24VDC
  • Loop powered using up to 24VDC

RS: Two Output Relays/ Two Status Inputs

  • 250VAC/30VDC – 5A Relays, Form C
  • Trigger on user set alarms
  • Set delays and reset delays

PS: Four Pulse Outputs / Four Status Inputs

  • Programmable to any energy parameter or pulse value
  • Form A: Normally Open Contacts
  • Can function for manual relay control and limit based control

F1: Fiber Optic Interface with ST Termination

  • Daisy Chain switchable built-in logic mimics RS485 half duplex bus to support daisy chain for lower installation cost/ effort
  • ST terminated
  • Modbus and Level 2 DNP3 Protocols available

F2: Fiber Optic interface with Versatile Link Termination

  • Daisy Chain switchable built-in logic mimics RS485 half duplex bus to support daisy chain for lower installation cost/ effort
  • Versatile terminated
  • Modbus and Level 2 DNP3 Protocols available

S1: Serial RS232/RS485 Communications

  • Programmable RS485 or RS232 Port
  • Adds up to 2 ports per meter in addition to the standard Serial RS485 port
  • Supports one session at a time of DNP3 serial communication per meter

Comprehensive, Upgradeable Features

Along with basic standard features (Software Option A) the EPM 7000P provides field upgradeable, post installation Software Options. An unlock key for the higher Software Option can be entered in the GE Communicator Setup software providing more functionality with the same installed unit in the future. The following table illustrates the available features and upgrades.

GE EPM 7000P/PT FEATURES SOFTWARE OPTION A SOFTWARE OPTION B SOFTWARE OPTION C SOFTWARE OPTION D
BASIC MEASUREMENTS
Multifunction Measurement (Voltage, Current)
Time of Use
CT/PT Compensation
Transformer/Line Compensation
POWER QUALITY MEASUREMENTS
THD and Harmonics
Waveform Recording Sampling Rate 128 Samples/Cycle 512 Samples/Cycle
STORAGE
Memory for logging 2 MB 10MB 128MB
System Events  
Waveform Log
Limit Log
Input Status Change
COMMUNICATION
Modbus
DNP 3.0 Level 2
IEC 61850 (E2 Option)

Waveform Recording Options

Software Option Samples per Cycle Pre Event Cycles Post Event Cycles Max Waveform per Event
C
16 32 96 256
32 16 48 128
64 8 24 64
128 4 12 32
D
256 2 6 16
512 1 3 8

Technical Specifications

VOLTAGE INPUT RANGE
  • (20-576) Volts Line To Neutral, (0-721) Volts Line to Line
  • Universal Voltage Input
  • Input Withstand Capability – Meets
  • IEEE C37.90.1 (Surge Withstand Capability)
  • Programmable Voltage Range to Any PT Ratio
  • Supports: 3 Element WYE, 2.5 Element WYE, 2 Element Delta, 4 Wire Delta Systems
  • Input Wire Gauge: AWG#12-26/ (0.129 - 3.31)mm2
ISOLATION
Voltage Inputs galvanically isolated to 2500V AC
CURRENT INPUT RANGE
  • Class 10: (0.005 to 11) A, 5 A Nominal, 18 A max
  • Class 2: (0.001 to 2) A, 1 A Nominal Secondary, 2 A
  • Max Programmable Current to Any CT Ratio
  • Pickup Current: 0.1% of Nominal: Class 10: 5 mA, Class 2: 1 mA
  • Pass Through Wire Diameter: 0.177”/4.6 mm
CURRENT INPUT WITHSTAND CAPABILITY (AT 23 °C)
  • Fault Current Withstand (at 23°C): 100 A for 10 Seconds, 300 A for 3 Seconds, 500 A for 1 Second
  • Continuous Current Withstand: 20 A for Screw Terminated or Pass Through Connections
BURDEN
  • Voltage Inputs: Input Impedance 8Ω; Burden 0.018 W at 120 Volts
  • Current Inputs: 0.005 VA per Phase Max at 11 A
FREQUENCY RANGE
45 to 65 Hz
MEASUREMENT METHOD
  • True RMS
  • Sampling at over 400 Samples/Cycle on all Channels of Measured Readings Simultaneously
  • Harmonics Resolution to 40th Order
  • Waveform up to 512 Samples/Cycle
ACCURACY RATINGS
  • 0.2% Energy Accuracy
  • Note: For 2.5 element programmed units, degrade accuracy by an additional 0.5% of reading
  • Note: For 1A (Class 2) Nominal, degrade accuracy to 0.5% of reading for watts and energy; all other values 2 times rated accuracy
  • Full accuracy specifications available in User Manual
UPDATE RATE
  • Watts, VAR and VA- Every 6 Cycles
  • All Other Parameters – Every 60 Cycles
CONTROL POWER REQUIREMENTS
  • Option HI: Universal,(90 to 265) Volts AC or (100 to 370) Volts DC
  • Option LD: (18-60) Volts DC (24 to 48 V DC Systems)
  • Burden: 10 VA Max
COMMUNICATION
Standard Communications
  • 2 Com Ports (Back and Faceplate)
  • RS485 Port through Backplate
  • USB through Faceplate (uses USB Mini-B connector)
  • Com Port Baud Rate: (1200 - 57600) bps
  • Com Port Address: 1-247
  • 8 Bit, Parity Setting: Odd, Even, None
  • Modbus (RTU, TCP/IP), DNP 3.0 Level 2, IEC 61850 and GE EGD Protocols
  • IEC 61850 available with I/O Slot 1/2 - E2 option
 
KYZ PULSE
  • Type Form C Contact
  • On Resistance: 35 Ω Max
  • Peak Voltage: 350 V DC
  • Continuous Load Current: 120 mA
  • Peak Load Current: 350 mA (10 ms)
  • Off State Leakage Current @350 V DC: 1uA
ENVIRONMENTAL
  • Operating temp: (-25 to +70) °C
  • Storage temp: (-40 to +70) °C
  • Humidity: Up to 95% RH non-condensing
  • Faceplate Rating: NEMA 12
  • Mounting Gasket Included
  • Standard Conformal Coating
  • Protection: IP30 – Meter Front/Back, Optional DIN Rail
  • Mounting, Optional Plug-in I/O Modules
SHIPPING
  • EPM 7000P Meter Mounts in 92mm DIN or ANSI C39.1, 4"Round Cutout
  • Basic Unit: H4.85" x W4.85" x L4.25"
  • Total shipping weight: approx. 2 lbs (0.91 kg)
  • Shipping container dimensions: 6”x 6”x 6” (15.2cm x 15.2cm x 15.2cm)
COMPLIANCE
  • ANSI C12.20 0.1% Accuracy Class
  • ANSI (IEEE) C37.90.1 Surge Withstand
  • ANSI C62.41 (Burst)
  • IEC 61000-4-2 – Electromagnetic compatibility (EMC); Testing and measurement techniques; Electrostatic discharge immunity test
  • IEC 61000-4-3 – Electromagnetic compatibility (EMC); Radiated, radio frequency, electromagnetic field immunity test
  • IEC 61000-4-4 – Electrical fast transient/burst immunity test
  • IEC 61000-4-5 – Surge immunity test
  • IEC 61000-4-6 – Immunity to conducted disturbances, induced by radio-frequency fields
  • IEC 61000-4-7 – General guide on harmonics and inter-harmonic measurements and instrumentation
  • IEC 61000-4-8 – Magnetic field immunity
  • IEC 61000-4-11 – Voltage variations immunity
  • EN 61000-6-2 – Immunity for Industrial Environments: 2005
  • EN 61000-6-2 – Immunity for Industrial Environments: 2005 Environments: 2007
  • EN 61326-1 – EMC Requirements: 2006
  • IEC 61557-12 – Performance Measuring and Monitoring Devices (PMD)
  • IEC 62053-22 (0.2% Accuracy)
  • CISPR 11 – Radiated Emissions Class B
  • Listed to UL/IEC 61010-1 3rd Ed. and CSAC22.2 No. 61010-1, UL File: E250818
  • EU Directive 2011/65/EU (RoHS 2 Directive)
  • REACH Compliant
  • PCBs Conformal Coating: Complies with IEC 61086-1/2/3 (high reliability). For adverse environmental conditions.

EPM 7000PT Transducer Option

The EPM 7000P is available in a Transducer Option (EPM 7000PT). The EPM 7000PT is ideal for use in applications where a meter display or front port is not required and/or there are mounting/installation constraints in terms size or location within a switchgear cabinet or enclosure. The EPM 7000PT Transducer option also provides a more economical alternative to the EPM 7000P when a display is not required and there are only communications requirements.

Features

  • Similar Configuration, Software, Communication options as the EPM 7000P
  • Easy installation supporting International Standards DIN 46277/3
  • Field replaceable I/O modules

Mounting

EPM 7000P Transducer

Multilin Meter Enclosure

Expanding existing switchgear or installing new metering capability can be challenging due to space limitations, downtime and installation and equipment costs. GE's Multilin Meter Enclosure is a pre-wired configured, economical solution for both retrofit expansions and small scale meter installations that allows the expansion of existing switchgear capability without expensive and time-consuming design.

When ordered as a meter option the enclosure provides a factory pre-wired, installation-ready metering solution that further drives energy cost savings, by enabling the measurement of key energy usage information along multiple metering points for new or existing systems.

Ordering the enclosure is simple when selected as an option during meter configuration, ensuring correct pre-wired meter-compatible delivery.

Pre-Wired, Configured and Economical Solution for Retrofit and Small Metering Systems

Easy and Rapid Installation

  • Factory pre-wired, installation-ready GE metering solution eliminates wiring and associated errors for rapid installation
  • Extend metering capability with new systems and existing switchgear without system installation downtime

Cost-Effective Retrofit Solution

  • Save up to 200% versus the addition of a new switchgear cabinet
  • Compact footprint makes effective use of existing allocated space
  • Allows new installations or the expansion of existing switchgear capability without expensive, time-consuming designs, eliminating system downtime

Reliable and Compatible

  • Backed by a 10 year warranty
  • Simple meter option ordering ensures compatibility with GE EPM 2000/6010/6000/7000 meters
  • Comprehensive factory testing of both meter and enclosure together
  • NEMA1 tested and UL/CUL certified

Applications (New and Retrofit installations)

  • Industrial Multi-Tenant Monitoring
  • Commercial/Residential Buildings
  • Healthcare Institutions
  • Government Buildings
  • Manufacturing
  • Educational Campuses

Assembly

EPM meter enclosure

Diagram

epm7000p dimensions