MiCOMho Agile P443, P445, P446
Distance Protection Relays
Part of the MiCOM P40 platform, the MiCOMho Agile P443, P445 and P446 relays operate with advanced load blinding and disturbance detection techniques, such as power swing blocking, to ensure stability when no tripping is required. Whether protection is required for lines, cables or hybrids of grounded transmission and distribution circuits, the MiCOMho Agile P443, P445 and P446 relay characteristics allow for versatile deployment.
Key features:
- MiCOM P443 & P446: True subcycle distance protection with transmission class security and dependability
- Unparalleled speed, security and selectivity
- Extremely versatile logic capabilities, managing leader-follower autoreclosing and check sync schemes in dual breaker applications
- Transmission-class circuit breaker failure protection for one or two breakers. The breaker failure protection may be initiated from internal protection within the relay or from external devices
- Single-pole and 3-pole breaker operation is supported, with independent supervision and condition monitoring statistics for each pole
- Trip circuit supervision, control and interlocking schemes can be designed via graphical support software
- No internal batteries in GE-branded models – removes a maintenance item and eases air-freight logistics
- NERC CIP cybersecurity
- Binary inputs ESI48-4 EB2 compliant
MiCOMho Agile P443, P445, P446
Distance Protection Relays
Part of the MiCOM P40 platform, the MiCOMho Agile P443, P445 and P446 relays operate with advanced load blinding and disturbance detection techniques, such as power swing blocking, to ensure stability when no tripping is required. Whether protection is required for lines, cables or hybrids of grounded transmission and distribution circuits, the MiCOMho Agile P443, P445 and P446 relay characteristics allow for versatile deployment.
Key features:
- MiCOM P443 & P446: True subcycle distance protection with transmission class security and dependability
- Unparalleled speed, security and selectivity
- Extremely versatile logic capabilities, managing leader-follower autoreclosing and check sync schemes in dual breaker applications
- Transmission-class circuit breaker failure protection for one or two breakers. The breaker failure protection may be initiated from internal protection within the relay or from external devices
- Single-pole and 3-pole breaker operation is supported, with independent supervision and condition monitoring statistics for each pole
- Trip circuit supervision, control and interlocking schemes can be designed via graphical support software
- No internal batteries in GE-branded models – removes a maintenance item and eases air-freight logistics
- NERC CIP cybersecurity
- Binary inputs ESI48-4 EB2 compliant
What's New
Enhanced Ethernet board module with switchable Ethernet redundancy delivered in a single model.
It supports PRP, HSR and RSTP in one model, allowing a single P40 model to be used in any application requiring redundant Ethernet communications. The new module is designed to handle high density traffic in the IEC 61850-8-1 network, with time latency halved. Larger architecture digital substations can also be supported, with up to 50 nodes now possible in HSR rings.
Key Features & Benefits:
- Universal IRIG-B – Modulated and demodulated supported in the same model
- HSR Ring – Extended to 50 node support for larger substation architectures
- Fast performance, particularly in onerous applications such as where process bus GOOSE is used for tripping purposes
Overview
Transmission and distribution systems are essential for the safe, sure routing of power from generation sources to consumers. However, exposed overhead lines transporting power are by nature sometimes vulnerable and prone to fault. In the case of a faulty circuit, the Agile range provides speedy protection to trip and isolate it, thereby preventing further damage.
Each relay model contains multiple main protection elements: distance, delta directional incremental protection and directional earth/ground fault unit protection (DEF). This permits simplified application and spares holdings, because the relay can be adopted as the standard protection platform.
The MiCOMho Agile P443 and P445 are suitable for feeders controlled by a single circuit breaker. The MiCOMho Agile P446 is suitable for complex installations where feeders are controlled by two circuit breakers such as ring bus/mesh corner formations and the breaker-and-a-half configurations.
Key benefits:
- P443 and P446: Sub-cycle fault clearance from 0.7 to 1 cycle
- Simple set mode: The relay determines its own settings from protected line data
- Power swing blocking without the need for setting
- Integral teleprotection via a MODEM, fiber or MUX channel
- Fast CB failure resetting (<3/4 cycle)
- Phase-preference tripping for cross-country earth faults in Petersen/isolated systems (P443 version 92)

ANSI ® Device Numbers and Functions
Device Number | Function |
---|---|
25 | Check Synchronising |
27 | Phase and Line Undervoltage |
37 | Undercurrent |
46 | Negative Sequence Overcurrent |
49 | Thermal Overload |
50 | Phase Definitive Time Overcurrent |
51 | Phase Inverse-Time Overcurrent |
52 | Circuit Breaker Control |
59 | Phase and Line Overvoltage |
67 | Directional Phase Overcurrent |
68 | Power Swing Blocking |
78 | Out-of-Step Tripping |
86 | Latching/Lockout Contracts |
Device Number | Function |
---|---|
78DC | Delta (Incremental) Protection |
79 | Autoreclose |
85 | Teleprotection Channel Schemes |
21BL | Load Encroachment/Blinder |
21FL | Fault Locator |
21G | Ground Distance |
21P | Phase Distance |
46BC | Broken Conductor |
50/27 | Switch-on to Fault |
50BF | CB Failure |
50N | Earth Fault Definite Time Overcurrent |
50ST | Stub Bus Protection |
Device Number | Function |
---|---|
51N | Neutral/Ground IDMT Overcurrent |
59N | Neutral Voltage Displacement |
59R | Remote End Overvoltage |
64N | Restricted Earth Fault |
67N | Directional Neutral/Ground Overcurrent |
81df/dt | Rate of Change of Frequency |
81O | Overfrequency |
81U | Underfrequency |
CTS | CT Supervision |
PSL | Programmable Logic |
SEF | Sensitive Earth Fault |
TCS | Trip Circuit Supervision |
VTS | VT Supervision |
Models
MiCOM P443 Subcycle Distance & Delta Incremental Protection Buy Now
MiCOM P445 Subtransmission Economy Distance Protection Buy Now
MiCOM P446 Dual Breaker Subcycle Distance & Delta Protection Buy Now
The P446 is under last-time buy. Orders may be placed until 3rd December 2025 and will be fulfilled based upon availability. As an alternative, please refer to P44
MiCOM S1 Agile
Key benefits:
- Powerful, free of charge, PC toolsuite
- Optimum management of the installed base, structured as per the substation topology
- Intuitive and versatile interface with file management facilities
- Logical structure based on substation, voltage level and bay
- Version control and cross-checking facilities for IED settings
- Real-time measurement visualization – MiCOM S1 Agile extends to all MiCOM Agile IEDs - including P847 PMU and busbar schemes
Engineering Tool Suite
S1 Agile is the truly universal PC tool for MiCOM Agile relay, assemble all tools in a palette for simple entry, with intuitive navigation via fewer mouse-clicks. No-longer are separate tools required for redundant Ethernet configuration, phasor measurement unit commissioning, busbar scheme operational dashboards, programmable curve profiles or automatic disturbance record extraction – applications are embedded. MiCOM S1 Agile supports all existing MiCOM, K-Series and Modulex, including a utility for automatic conversion of setting files from previous generations of numerical relays like K-series and MiCOM P20 to the latest P40 Agile models.
To move to the future, with no loss of functionality, no loss of device support, and full compatibility with your installed base and system architecture – request a copy of S1 Agile with the contact form link below.

Key features in the MiCOM S1 family:
- GE’s integrated engineering tool that provides users with access to automation IED configuration and record data
- Integrated configuration and monitoring features
- Send and extract setting files
- Event and disturbance record extraction and analysis
MiCOM S1 Agile software request
To receive the MiCOM S1 Agile, please use our Contact form. This will also ensure that you are kept up-to-date with the latest enhancements, including updates and bug fixes.
Refurbishment Solutions
GE’s latest MiCOM P440 transmission models offer a perfect functional match to our “mho” family of distance relays, from the heritage installed-base brands GEC Measurements, GEC Alsthom, Alstom and Areva. The subcycle pedigree is maintained, optimised and advanced:
SHNB Micromho and SHPM Quadramho Replacement:
- Full functional compatibility
LFZP Optimho and LFZR Replacement:
- Form, fit and functional compatibility – the P443 fits in the same panel or rack space
- The same S1 Agile software supports the new MiCOM relay and the legacy LFZR
LFDC Delta Directional Comparison Relay Replacement:
- Form, fit and functional compatibility – the P443 fits in the same panel or rack space
- Implements “delta” (incremental quantity) protection schemes along with distance zones
- Half-cycle protection response possible