The Peace Of Mind Experience Delivers
Tailored Solutions
The service agreement exactly fits operator's O&M strategy. The customized solution is built from a unique selection of options.
Fixed-cost & Planned Outages
Costs are contractually guaranteed with the option for jobs to be planned out months in advance, during outages scheduled with the customer.
Secured Mobilization
The mobilization time can be reduced up to 85%, providing required resources no matter the location.
Increased Availability
The number of failures can be reduced up to 50%, limiting outage frequency and duration.
Outcome-based
Through outcome-based contracts associating APM and specialized supplier expertise, GE can commit on availability, reliability, or other custom-made performance metrics.