AddPropertyToClass (IEquipment)
Allows you to add a property to an equipment class.
On the activity configuration panel, you can use a bind or expression to define your input and output parameters.
Inputs | Data Type | Description |
---|---|---|
Equpment Class | DirectoryResourxe | Specifies the equipment class to add the property to. |
Property Default Value | Object | Specifies the default value of the equipment class property. |
Property Description | String | Specifies the description of the class property. |
Property Name | String | Specifies a display name for the class property. |
Property Type | ParameterDataType | Specifies a data type for the class property. |
Unif of Measure | String | Specifies a unit of measure for the class property. |