Recommended Browser and Minimum Resolution
- Google Chrome v85.0 or later
- Safari v13.1 or laterNote: When you use an invalid or self-signed SSL certificate and access Plant Applications using https, the loading time is high because the static assets files are not cached in the Chrome browser. You should have a valid certificate so that the browser can cache the files and the loading time is reduced.This is a Chrome browser issue. For more information, refer https://bugs.chromium.org/p/chromium/issues/detail?id=110649#c8 and https://helpx.adobe.com/experience-manager/kb/cache-problems-on-chrome-with-SSL-certificate-errors.html
- Desktop: For all Applications: 1366 x 768
- HP tablet: For Operator applications: 1920 x 1280
- iPad: For Operator applications: 2048 x 1536