Test Environment
A simple Plant Applications installation employs a single computer for testing. In most cases, this environment is not suitable for production, because the architecture does not scale well. However, it may be satisfactory for very low-frequency and low-transaction environments.

Test Environment Checklist
Your environment should include the following installed or upgraded software:
- Supported version of Microsoft Windows Server.
- Latest service pack update (Windows update).
- Microsoft .NET Framework 4.7 for Plant Applications 8.1.
- Microsoft .NET Framework 3.5 for Workflow 2.6 SP1.
- SQL Server 2012 Native Client 11.4.7001.0.
- IIS 8.0 or higher with ASP.NET and FTP for Plant Applications Web Reports. Configure the HTTPS binding if required. If necessary, uninstall WebDAV Publishing.
- Supported browser. Plant Applications legacy reports and web parts are not supported in Chrome.
- Microsoft Office with Excel for SQL Server and Web Engines.
- SQL Server and latest service pack.
- Hardware key and software licenses.
- Proficy Application Server and Web Server, which installs Workflow.
- Plant Applications Server software.
- Plant Applications Report (Web) Server software for Web Server reports.
- SSL Security Certificates.
- Plant Applications client applications.
- Historian or another historian, and all service packs.
Note: Plant Applications can use the Remote Data Service (RDS) SQL instance hosted in AWS.