About Renewing the Expired Self-Signed Certificate
When the self-signed certificate expires, you must renew it for validation. This is applicable only to the Standard version of the Plant Applications Web Client.
The high-level steps to renew the expired self-signed certificate are:
- Download and extract the files from the UAASecrets.zip folder, and then import the self-signed certificate to the Windows Trusted Store. See Import the Self-Signed Certificate to the Windows Trusted Store
- Update IP.2, DNS.2, and DNS.3 in the V3.txt file. See Update V3 Txt
- Update the CN in the server.csr.cnf file. See Update the Server.CSR.CNF File
- Create certificates and keystore files. See Create Certificates and Keystore Files
- Update the following services:
- WorkOrder service
- HTTPD service
- Tomcat
- Tomcat JRE keystore