Image
Allows to insert images in your application.
When designing application pages, navigate to and drag-and-drop Image to a container.
Operations Hub also provides an older version of Image.
Image Properties
Field Name | Description |
---|---|
BEHAVIOR > Click Event | You can choose from these available actions:
|
Source > Input Value | Provide the input data source to receive values for the image. Note: This
property applies only when you select Data as the
image source. |
Image Source | Use these options to set a background image for the
widget. Type: Select from these image types:
Image Fit: Determines how the image fits into its container, whether to align horizontal (or) vertical. |
Image Height | Enter the height in pixels. |
Hidden | Select this check box if you want to hide the
plug-in. To show the hidden plug-in in Operations Hub new layout, go
to Page Visuals and under
Action column, select ![]() |