Integrating Webspace with Operations Hub
This topic describes the setup and configuration of Operations Hub with CIMPLICITY WebSpace.
Before you begin
- CIMPLICITY 11.1
- WebSpace 6.0 (with update 6.0.3, and Strong Encryption License)
- Operations Hub 2.0 (with SIM 4)
- Google Chrome (installed on each node)
You must have the following account information:
- Operations Hub secret (from installation)
- Operations Hub Administration Username/Password (default usually ‘ophubadmin’)
Procedure
- Add Operations Hub root certificate to the root certificate store on Operations Hub machine.
- Enable the encrypted transport for communications via the Webspace server.
- Set up the IIS to listen on port 443.
- Configure the Windows firewall.
- Export the CIMPLICITY self-signed certificate.
- Import the CIMPLICITY self-signed certificate to Operations Hub.
- Set up CIMPLICITY project properties.
- Set up CIMPLICITY project user security.
- Configure CIMPLICITY options.