About User Account and Authentication (UAA)
In Operations Hub, user authentication is handled using Proficy UAA (User Account and Authentication). Proficy UAA provides identity-based security for Proficy based applications and APIs. It supports open standards for authentication and authorization, including Oauth2.
When a user is created or deleted in a product that uses Proficy UAA, the associated user account is created or deleted in the UAA instance, respectively.
Shared UAA means that if you have a Proficy product installed that uses UAA, additional Proficy products installed after that initial product can also share that existing, already configured UAA architecture.
Proficy UAA can additionally be configured to use an external identity provider. This includes identity providers which use Lightweight Directory Access Protocol (LDAP) or Security Assertion Markup Language (SAML). When you integrate Proficy UAA with an external identity provider, you can provide the users and groups from that identity provider with access to Proficy products and their features.