System Requirements
When you install Operations Hub, all the required components are automatically installed. This topic provides the requirements for hardware components, browsers, and operating systems.
Minimum Hardware Requirements
You can install Operations Hub on a processor with 4-core configuration and a RAM of 16 GB.
To support up to 300 concurrent users, you need a hardware configuration of at least 32GB and an 8-core CPU.
Supported Operating Systems
You can install Operations Hub on any of the following desktop operating systems:
- Microsoft Windows Server 2016
- Microsoft Windows Server 2019
Supported SQL Versions
You can use Operations Hub with external data sources from the following relational databases:
- Microsoft SQL Server 2016
- Microsoft SQL Server 2017
- Microsoft SQL Server 2019
Supported Browsers
- Google Chrome (recommended)
- Mozilla Firefox
- Apple Safari
- Chromium Edge
We recommend using a resolution of 1600 x 1200 for the browser. In addition, use a relatively modern device so that the browser has enough resources to render the visualizations and respond to user interactions with adequate performance.
The following mobile devices are supported for client access (end-app support only):
- iOS 12.0 or later
- Android 9.0 or later
Compatibility Matrix
Product | Required Version |
---|---|
Proficy Historian |
Note:
|
Proficy Plant Applications |
|
User Authentication and Authorization (UAA) service | Version 2.0 |
Proficy iFIX | 6.0 (read operations), 6.1 (read operations) |
Proficy CIMPLICITY | 10 (read operations), 11 (read operations) |
GE Common Licensing | Version 19.2.1725.0 |