Catalog Items: AMS Analytics
Summary Reports Folder
The Catalog folder \\Public\Meridium\Modules\AMS Asset Portal\Summary Reports contains the following items.
Name |
Item Type |
Behavior and Usage |
---|---|---|
Active Alert Breakdown | Graph |
Graph that displays AMS Asset records grouped by the value in the Severity field of the AMS Asset Alert records that are linked to that AMS Asset record. |
Alert Trend | Graph |
Graph that displays the number of AMS Asset Alert records whose date and time values fall within a specified time frame. |
Assets by Data Source | Graph |
Graph that displays AMS Asset records grouped by the data source from which they originated. This graph displays information from ALL data sources that appear in the tree. |
Degraded Asset Report | Query |
Query that displays the total number of AMS Asset records that contain a health index value that is lower than 100. |
Event Description Breakdown Report | Report |
Report that displays the number of AMS Asset Event records, grouped by the data source from which they originated, whose event type, start date, and end date match a specified set of criteria. |
Event Trend Daily | Report |
Report that displays the number of AMS Asset Event records, grouped by the data source from which they originated, whose event type, description, and end date match a specified set of criteria. This report shows only the AMS Asset Event records whose date and time falls within the 10 days prior to the end date that you specified in the prompt when running the report. |
Event Trend Monthly | Report |
Report that displays the number of AMS Asset Event records, grouped by the data source from which they originated, whose event type, description, and end date match a specified set of criteria. This report shows only the AMS Asset Event records whose date and time falls within the 12 months prior to the end date that you specified in the prompt when running the report. |
Plant Health Report | Query |
Query that displays summary information about the overall health of the equipment and locations per plant. |
Problematic Assets | Query |
Query that displays AMS Asset records with high criticality values and low health index values. |
Detailed Reports Folder
The Catalog folder \\Public\Meridium\Modules\AMS Asset Portal\Detailed Reports contains the following items.
Report Name |
Behavior and Usage |
---|---|
Device Manager subfolder | |
Alert Details Report |
Displays all the information that is available for a given AMS Asset Alert record that exists in the AMS Device Manager data source, including information about records that are linked to the AMS Asset Alert record. |
Asset Details Report |
Displays all the information that is available for a given AMS Asset record that exists in the AMS Device Manager data source, including information about records that are linked to the AMS Asset record. |
Event Details Report |
Displays all the information that is available for the specified AMS Asset Event record that exists in the AMS Device Manager data source, including information about records that are linked to the AMS Asset Event record. |
Machinery Manager subfolder | |
Alert Details Report |
Displays all the information that is available for a given AMS Asset Alert record that exists in the AMS Machinery Manager data source, including information about records that are linked to the AMS Asset Alert record. |
Asset Details Report |
Displays all the information that is available for a given AMS Asset record that exists in the AMS Machinery Manager data source, including information about records that are linked to the AMS Asset record. |
Event Details Report |
Displays all the information that is available for a given AMS Asset Event record that exists in the AMS Machinery Manager data source, including information about records that are linked to the AMS Asset Event record. |
Performance Advisor subfolder | |
Alert Details Report |
Displays all the information that is available for a given AMS Asset Alert record that exists in the AMS Performance Advisor data source, including information about records that are linked to the AMS Asset Alert record. |
Asset Details Report |
Displays all the information that is available for a given AMS Asset record that exists in the AMS Performance Advisor data source, including information about records that are linked to the AMS Asset record. |
Performance Monitor subfolder | |
Alert Details Report |
Displays all the information that is available for a given AMS Asset Alert record that exists in the Performance Monitor data source, including information about records that are linked to the AMS Asset Alert record. This report displays the information that is stored only in the GE Digital APM database. The Performance Monitor does not contain additional information about AMS Asset Alert records that is not already stored in GE Digital APM. |
Asset Details Report |
Displays all the information that is available for a given AMS Asset record that exists in the Performance Monitor data source, including information about records that are linked to the AMS Asset record. |
Event Details Report |
Displays all the information that is available for a given AMS Asset Event record that exists in the Performance Monitor data source, including information about records that are linked to the AMS Asset Event record. This report displays the information that is stored only in the GE Digital APM database. The Performance Monitor does not contain additional information about AMS Asset Event records that is not already stored in GE Digital APM. |
Queries Folder
The Catalog folder \\Public\Meridium\Modules\AMS Asset Portal\Queries contains the following items.
Item Name |
Behavior and Usage |
---|---|
Active Alerts by Asset Criticality |
The results of this query are used by the Active Alerts by Asset Criticality graph on the AMS Analytics Overview page. |
Active Alerts by Severity |
The results of this query are used by the Active Alerts by Severity graph on the AMS Analytics Overview page. |
Active AMS Alerts By Duration |
The results of this query are used by the Active AMS Alerts By Duration graph on the AMS Analytics Overview page. |
Alert Trend by Asset |
The results of this query are used by the Asset Alert Trend by Severity graph. |
Alert Trend by Asset by Event Description |
The results of this query are used by the Asset Alert Trend by Description graph. |
Alert Trend Over Year by Hierarchy |
The results of this query are used by the Alert Trend graph on the AMS Analytics Overview page. |
All Assets by Type |
The results of this query are used by the Assets by Type graph on the AMS Analytics Overview page. |
AMS Overview - Active Alerts |
Returns AMS Asset Alerts that are marked as active and related to a selected level of the Asset Hierarchy. The results of this query are displayed in the Active Alerts list on the AMS Analytics Overview page. |
AMS Overview - Active Recommendations |
Returns open AMS Asset Recommendations (i.e., recommendations where the state is not closed, superseded, or rejected) related to a selected level of the Asset Hierarchy (i.e., linked directly to an asset in the selected level or linked to an AMS Asset that is linked to an asset in the selected level). The results of this query are displayed in the Recommendations list on the AMS Analytics Overview page. |
AMS Overview - AMS Assets by Asset Hierarchy |
Returns the AMS Asset records related to a selected level of the Asset Hierarchy. The results of this query are displayed in the AMS Assets list on the AMS Analytics Overview page. |
AMS Overview - Events |
Returns AMS Asset Events related to a selected level of the Asset Hierarchy and whose date is within a specified time range. The results of this query are displayed in the Events list on the AMS Analytics Overview page. |
AMS Overview - Reports |
Returns a list of the reports located in the Catalog folder \\Public\Meridium\Modules\AMS Asset Portal\Summary Reports. The results of this query are displayed in the Reports list on the AMS Analytics Overview page. |
Asset Events By Type |
The results of this query are used by the Events By Type graph on the AMS Analytics Overview page. |
Assets by Criticality |
The results of this query are used by the Assets by Criticality graph on the AMS Analytics Overview page. |
Assets by Health Index |
The results of this query are used by the Assets by Health graph on the AMS Analytics Overview page. |
Graphs Folder
The Catalog folder \\Public\Meridium\Modules\AMS Asset Portal\Graphs contains the following items.
Graph Name |
Behavior and Usage |
Notes |
---|---|---|
Active AMS Alerts By Duration |
Displays the amount of time that AMS Asset Alerts have been active. This graph is displayed on the AMS Analytics Overview page (Active Alerts by Duration graph). |
None |
AMS Alert Trend |
Displays the number of active AMS Asset Alerts each month for the past year. This graph is displayed on the AMS Analytics Overview page (Alert Trend graph). |
None |
AMS Asset Events By Type |
Displays AMS Asset Events according to their event type. This graph is displayed on the AMS Analytics Overview page (Events by Type graph). |
None |
AMS Assets by Type |
Displays AMS Assets according to their asset type. This graph is displayed on the AMS Analytics Overview page (Assets by Type graph). |
None |
Assets by Health Index |
Displays AMS Assets according to their health index (i.e., Health Index field in AMS Asset records). This graph is displayed on the AMS Analytics Overview page (Assets by Health graph). |
None |
Asset Alert Trend by Description |
Displays, categorized by description, the AMS Asset Event records that are linked to a specified AMS Asset record and for which active AMS Asset Alert records exist. When you view an alert trend for an AMS Asset, this graph appears if you select Alerts by Description. | None |
Asset Alert Trend by Severity |
Displays, categorized by description, the AMS Asset Event records that are linked to a specified AMS Asset record and for which active AMS Asset Alert records exist. When you view an alert trend for an AMS Asset, this graph appears if you select Alerts by Severity. | None |
Dashboard Folder
The Catalog folder \\Public\Meridium\Modules\AMS Asset Portal\Dashboard contains the following items.
Graph Name |
Behavior and Usage |
---|---|
Active Alerts by Asset Criticality |
Displays active AMS Asset Alerts according to the criticality of related AMS Assets. This graph is displayed on the AMS Analytics Overview page (Active Alerts by Asset Criticality graph). |
Active Alerts by Severity |
Displays active AMS Asset Alerts according to their severity. This graph is displayed on the AMS Analytics Overview page (Active Alerts by Severity graph). |
Assets by Criticality |
Displays AMS Assets according to their criticality. This graph is displayed on the AMS Analytics Overview page (Assets by Criticality graph). |