Catalog Items
About the ASM Catalog Folder Structure
The main ASM Catalog folder is \\Public\Meridium\Modules\Asset Strategy Management\Management. This folder contains the subfolders, Queries and Reports, which contain baseline queries and reports that are used by default in ASM.
Another Catalog folder is \\Public\Meridium\Modules\Asset Strategy. This folder contains subfolders, Dashboards and Graphs, which contain baseline dashboards and graphs used by default in ASM.
If desired, you can store additional items in the main ASM Catalog folder or in the subfolders. In addition, you can create new subfolders to store additional items.
Graphs Folder
The Catalog folder \\Public\Meridium\Modules\Asset Strategy contains subfolders which contain the baseline graphs that are used in ASM dashboards. The following table contains the graph names and details.
Graph |
Behavior and Usage |
---|---|
Action Count By State | Displays a graph representing all of the actions separated according to their state. This graph is used in the ASM Dashboard. |
Cost of Events per Month by Asset | Displays a graph representing the monthly costs of maintenance for each asset. This graph is used in the Asset Strategy Dashboard. |
Criticality Distribution | Displays a graph representing the criticality for assets. This graph is used in the Asset Strategy Dashboard. |
Strategy Count By State | Displays a graph representing all of the strategies separated according to their state. This graph is used in the ASM Dashboard. |
Total Cost of Unreliability | Displays a graph representing the total cost of unreliability on a monthly basis. This graph is used in the Asset Strategy Dashboard. |
Total Unplanned Maintenance Costs | Displays a graph representing the total cost of all unplanned maintenance on a monthly basis. This graph is used in the Asset Strategy Dashboard. |
Reports Folder
The Catalog folder \\Public\Meridium\Modules\Asset Strategy Management\Management\Reports contains the baseline report that is used by default in ASM. The following table identifies that report.
Report |
Behavior and Usage |
---|---|
Asset Strategy Approval Report | A summary report used to review an asset strategy and determine whether to approve it or send it for rework. |
Queries Folder
The Catalog folder \\Public\Meridium\Modules\Asset Strategy Management\Management\Queries contains the baseline queries that are used by default in ASM. The following table identifies and describes the queries.
Query | Behavior and Usage |
---|---|
Active_Template_Search | Returns a list of all asset strategy template records that are currently in the Active state. |
Asset Strategy Action Revisions | Returns a list of columns representing fields from the Action family. The query is also used to support the Implement Actions workspace. |
Asset Strategy Actions Detail | Returns the costs and details of the asset strategy's mitigating actions. The query is also used to support the Asset Strategy Approval Report . |
Asset Strategy Active Actions Detail | Returns the details of the asset strategy's active mitigating actions. The query is also used to support the Asset Strategy Approval Report. |
Asset Strategy Active Mitigated Financial Risks Detail | Returns the details of all of the actions that mitigate financial risks for an asset strategy. The query is also used to support the Asset Strategy Approval Report. |
Asset Strategy Active Mitigated Risks Detail | Returns the details of all the actions that mitigate risks for an asset strategy. The query is also used to support the Asset Strategy Approval Report. |
Asset Strategy Definition | Returns definition information for a particular asset strategy. The query is also used to support the Asset Strategy Approval Report. |
Asset Strategy Financial Risks | Returns the financial risks for an asset strategy. The query is also used to support the Asset Strategy Approval Report. |
Asset Strategy Risk Profile | Returns the risk profile information for an asset strategy. The query is also used to support the Asset Strategy Approval Report. |
Asset Strategy Risk Summary | Returns strategy-level risk information. The query is also used to support the Asset Strategy Approval Report. |
Asset_Strategy_Search | After prompting you to select a family and a state, returns a list of all asset strategy records that are linked to a record in the selected family and that are currently in the selected state. GE Digital APM runs this query when you search for any strategy in ASM. |
Asset_Strategy_Search_Non_Pending | After prompting you to select a family, returns a list of all asset strategy records that are linked to a record in the selected family. |
Calibration Task Link Existing Query | This query is used by the ASM Implement Actions section to locate existing Calibration Tasks for implementation. |
EAM Action Mapping | Returns a list of fields from the Action family that are used in the Implement as EAM Work Request and EAM Maintenance Plan features. Using this query, you can control the mappings between Action data and the EAM Notifications via the Implement as EAM Work Request and EAM Maintenance Plan features. Using Action Mappings, you can send Action information to your EAM system as a singular work request or a recurring maintenance plan. |
Inspection Task Link Existing Query | This query is used by the ASM Implement Actions section to locate existing Inspection Tasks for implementation. |
Locate Assets By EAM System For Import | Returns Equipment and Functional Location records where the value in the CMMS System field of the record matches the SAP System of a selected ASI package. The results of this query are displayed in the Asset Strategy Builder when importing SAP objects into ASI. |
Locate Assets For Import | Returns a list of equipment records. |
Locate Assets For Template Application | Returns assets which belong to a family that can be related to asset strategies and that are not already in a Master Template relationship. |
Locate Unlinked Work Management Items For Assets | Returns all work management items, for a specified set of assets, that are not linked to an implementation package. |
Strategies Without Master Templates | After prompting you to select a family, returns a list of: asset strategy records that are linked to a record in the selected family but are not linked to an asset strategy template record through the Master Template Has Asset Strategy relationship. Asset strategy records that are not linked to a record and are not linked to an asset strategy template record through the Master Template Has Asset Strategy relationship. GE Digital APM runs this query when you select the Add Existing button on the asset strategy or when you choose to apply an asset strategy template as a master in the Apply Template Builder. |
Strategy Asset Families | Returns the list of asset strategy families. |
System_Strategy_Search | Returns a list of all system strategy records. GE Digital APM runs this query when you select the System Strategies tab on the ASM Module Overview. |
Template_Search | Returns a list of asset strategy templates. |
Unit_Strategy_Search | Returns a list of all unit strategy records. GE Digital APM also runs this query when you select the Unit Strategies tab on the ASM Module Overview. |
Dashboards Folder
The Catalog folder \\Public\Meridium\Modules\Asset Strategy\Dashboards contains the baseline dashboards that are used by default in ASM. The following table identifies and describes the dashboards.
Dashboard | Behavior and Usage |
---|---|
ASM Dashboard | Used for the ASM Overview page, which contains the Action Count By Type and Strategy Count by State graphs. |
Asset Strategy Dashboard | Displays ASM graphs and queries as widgets. This dashboard can also be set as the ASM Overview page dashboard. |