Troubleshooting Collectors
Proxy Timeout Error While Adding a Collector Instance
- Access the historian-httpd.conf file located at C:\Program Files\GE\Operations Hub\httpd\conf\app-specific.d.
- Increase the timeout value (for example, 250). If the timeout parameter is
not available, enter it as follows:
ProxyTimeout <value>
- Restart the GE Historian Tomcat Server and the GE Operations Hub Httpd Reverse Proxy services.
Troubleshooting the OPC UA Data Access (DA) Collector
The OPC UA Data Access (DA) collector gathers and collects data from any OPC UA 1.0-compliant OPC UA DA server. The OPC UA DA collector automatically determines the capability of the OPC UA DA server to which it is connected, and supports the appropriate features based on this information.
Troubleshooting the OPC Classic HDA collector