About UAA Groups
A UAA group is created for a specific type of users who will likely perform the same type of activities.
- historian_visualization.admin: Provides access to Trend Client and the Web Admin console.
- historian_visualization.user: Allows access to Trend Client.
- historian_rest_api.read: Provides read access to public REST API.
- historian_rest_api.write: Provides write access to public REST API.
- historian_rest_api.admin: Provides read/write access to public REST API.
- historian_enterprise.admin: Provides read/write access to Configuration Hub APIs.
Workflow
- Provide the details of the remote UAA service while installing Web-based Clients.
- Connect to the remote UAA service.
- Map the UAA
groups with that of the Historian UAA instance. You can map the
groups in LDAP and LDAPS (LDAP via
SSL) as well.Tip: To create UAA groups and users, refer to