Examples of Using Built-in Functions
Example 1: Counting the Number of Bad Quality Samples
The following example shows how to loop through samples of a tag named C2 to count the number of bad quality samples.
Dim count, starttime, endtime, tagquality count=0
StartTime=CurrentTime EndTime=DateAdd("n",-1,StartTime) Do while StartTime>EndTime
TagQuality=PreviousQuality("C2",StartTime)
startTime=PreviousTime("C2",StartTime) IF TagQuality=0 THEN
count=count + 1
END IF loop Result=count
Example 2: Counting the Number of Collected Digital 1s For a Tag
The following example counts the number of collected digital 1s for a tag so that, for instance, you can determine how many times a pump is turned ON and OFF.
Dim count, starttime, endtime,tagquality,TagValue
count=0
StartTime=CurrentTime
EndTime=DateAdd("h",-1,StartTime)
On error resume next
Do while StartTime>=EndTime
TagValue=PreviousValue("FIX.DI.F_CV",StartTime)
TagQuality=PreviousQuality("FIX.DI.F_CV",StartTime)
startTime=PreviousTime("FIX.DI.F_CV",StartTime)
IF TagQuality=100 AND TagValue=1 then
count=count + 1
END IF
loop
Result=count
Example3: Determining the Trigger When Using Multiple Trigger Tags
The following example shows how to determine which tag triggered the calculation, from a list of two possible trigger tags. The example compares the two trigger tags and determines which one has the newest raw sample. This method of getting the newest raw sample can also be used to determine if a remote collector is sending data or is disconnected from the server.
In this example, archive compression is disabled for both of these tags.
dim timetag1
dim timetag2
dim tag1
dim tag2
tag1 = "BRAHMS.AI1.F_CV"
tag2 = "BRAHMS.AI2.F_CV"
' Get the timestamp of the newest raw sample for tag1:
timetag1 = previousTime(tag1, CurrentTime)
' Get the timestamp of the newest raw sample for tag2:
timetag2 = previousTime(tag2, CurrentTime)
if timetag1 > timetag2 then
' If tag1 triggered me, then:
result = 1 else
' If tag2 triggered me, then:
result = 2
end if
Example 4: Using Array or Multifield Data in Calculation
You can create tags of arrays and multifield types and use the Calculation collector, Server-to-Server collector, Server-to-Server distributor with these tags.
- Arrays
- To use the Array data as input to a calculation formula you can use the name of the array tag like "Array1" or the individual element of the array like "Array1[4]". For example, if you have an array tag "Array1" of floating point values and a calculation tag "FloatCalc1" of float data type, then you can use the array as input to calculate a float value.
result = currentvalue("Array1[4]")+5
Youcan use Calculation() function to read the array tag as shown in the following code.
Result = Calculation("Array1","Average","Now 1Minute","Now",Quality)
In this example, the calculation tag should be an array tag because the average of an array is an array, not a single value. Each element is averaged over the time range. Since an average of an integer or float array is a floating point value, the calculation tag must be a single or double float array.
If you want to find the minimum of array elements in a given time, then use vbscript code to compute and store the result in a Float tag as shown.
if CurrentValue("Array1[0]") < CurrentValue("Array1[1]") then Result = CurrentValue("Array1[0]") else Result = CurrentValue("Array1[1]") end if
- Multifield
- If you have a user-defined type "MySample" with fields "r;FloatVal" and "r;IntVal" you can create
Tag1
and use the value of one field in an Integer Calc Tag. The destination tag is not a multifield tag.result = currentvalue("Tag1.IntVal")+5
Example 5: Storing Array or Multifield data in Calculation tags
- Array
- If your calculation tag is an array tag, then you can copy the entire array values into it. For example, you can copy the entire values from
Array1
intoArray2
using the given code.result = CurrentValue("Array1")
You can take an array value collected from a field device and adjust the values before storing it in another array tagArray2
using this code:dim x x=CurrentValue("Array1") x(1) = x(1)+10 result = x
You can simply construct an array value inside your formula and store it inArray2
, for example:dim MyArray(2)' The 2 is the max index not the size MyArray(0)=1 MyArray(1)=2 MyArray(2)=3 result = MyArray
- Multifield
- You can have the collector combine collected data into a multifield tag. Create a calculation
Tag1
using the user-defined Type "MySample," then use this formula to fill in the fields:Dim InputValue, myval,x,y ' get the current value of another multifield tag InputValue = CurrentValue("tag1") ' get the values of each of the fields x = GetMultiFieldValue(InputValue, "IntVal") y = GetMultiFieldValue(InputValue, "floatval") ' store the field values in this tag SetMultiFieldValue myval,"IntVal",x,100 SetMultiFieldValue myval,"floatval",y,100 Result = myval
Example 6: Using Array or Multifield data to trigger calculation
- Array
- You can use the array tag as a trigger tag for your float or array calculation tags. For example, you can use
Array1
as a trigger so that when it changes, the"CalcArray1"
tag will be updated. You cannot use an individual array element such as"Array1[3]"
as a trigger, you must use the entire array tag as the trigger tag. - Multifield
- You can use a multifield tag as a trigger tag by either using the tagname
"Tag1"
or tagname with the field name"Tag1.FloatVal"
.
Example 7: Sending Array or Multifield data to a Remote Historian
- Array
- You can use the Server to Server Collector or Server to Server Distributor to send array data to a destination Historian. If the destination Historian is version 6.0 or later, you can simply browse the tags and add them.
You cannot send an array to the older versions of archiver (Pre 6.0 versions) as these archivers will store the array tags as a blob data type in the destination and you will not be able to read them. However, you can send individual elements of an array to these archivers, for example,
result = currentvalue("Array1 [4]")
. - Multifield
- The destination needs to be Historian 6.0 or above to store a multifield tag but you can send individual fields to a pre Historian 6.0 archiver.
For multifield tags, you must create the User Defined Type manually at the destination
You can write an entire multified tag data sample in one write or you can create multiple tags in the destination, one for each field you want to copy. For example, if you have one tag
"Tag1"
with two fields"FloatVal"
and"IntVal"
on a source archiver, then you can create two tags ("Tag1.FloatVal"
and"Tag1.IntVal"
) on the destination.Note: If you change a field name or add or remove fields you must update your collection and your destination tags.
Example 8: Reading and writing a Multifield tag using MultiField functions
The following example shows how to read an entire multifield tag, using the GetMultiFieldValue
function and to write the value to a field in another tag using the SetMultiFieldValue
function.
Dim CurrMultifieldValue
' Read the value of a multi field tag into a variable
CurrMultifieldValue = CurrentValue("MyMultifieldTag")
' Read the field value of multifield tag into the temporary variable
F1 = GetMultiFieldValue(CurrMultifieldValue, "Temperature Field")
' Perform a calculation on the value
Celcius = (F1 32)/ 9* 5
' Set the calculated value to another field of the multifield tag
SetMultiFieldValue(CurrMultifieldValue, "Temperature Field Celcius", Celcius, 100)
result = CurrMultifieldValue