Sustained Event Rate Example System
System performance may vary depending on the hardware specifications, operating system, and tuning parameters. These hardware specifications are provided as a reference only.
Specification | Medium Size Server | Large Size Server |
Processor Type | Intel Xeon 5540 | Intel Xeon E5-2670 or E5-4650 |
CPU | Dual socket | Dual socket or quad-socket |
CPU Speed (GHz) | 2.5 | 2.7 |
RAM (GB) | 64 | 256 |