Software Requirements

This topic describes the minimum software requirements for Historian.

Operating System

Historian requires one of the following operating systems, with latest service packs or revisions:
  • Microsoft® Windows® Server 2019 (64-bit)
  • Microsoft® Windows® Server 2016 (64-bit)
  • Microsoft® Windows® Server 2012 R2 (64-bit)
  • Microsoft® Windows® 10 IoT (32-bit or 64-bit)
  • Microsoft® Windows® 10 (32-bit or 64-bit)
  • Microsoft® Windows® 8.1 Professional (32-bit or 64-bit)
Note: The Historian server runs on a 64-bit Windows operating system only.

Historian 7.2 32-bit components such as Collectors, Excel Add-in 32-bit, Interactive SQL 32-bit, APIs, and Non-Web Administrator work as 32-bit application on 64-bit Windows operating systems using WoW64 mode (Windows-on-Windows 64-bit). However, you can read and write data from a 64-bit Historian Server.

If you use Historian 6.0 or later on Windows Server 2008 R2, you must go for a Full Installation and not Core Installation of Windows.

Network Interface Software

The TCP/IP network protocol is required.

Microsoft®.NET Framework

Historian requires Microsoft®.NET Framework 4.5.1. You can install it manually or you will be prompted to download and install it while installing Historian. To install Microsoft®.NET Framework, you must configure your proxy server for internet access.

Microsoft® SQL Server®

Historian requires one of the following 32-bit or 64-bit Microsoft® SQL Server® SQL server systems to configure archiving for alarms and events or to use Historian as a linked server:
  • Microsoft® SQL Server® 2019
  • Microsoft® SQL Server® 2017 Express, Standard, or Professional
  • Microsoft® SQL Server® 2016 Express, Standard, or Professional
  • Microsoft® SQL Server® 2014 SP1 Express, Standard, or Professional
  • Microsoft® SQL Server® 2012 SP3
Note: The collation for your alarms and events database must match the collation of your SQL Server. This happens automatically by default unless the alarms and events database is moved to another SQL server.

Browser

You can access the Web Admin console and Trend Client using the following browsers:
  • Firefox version 46 or later
  • Google Chrome version 39 or later

Screen Resolution

You can access the Web Admin console and Trend Client using the following screen resolutions:
  • 1280 x 1024
  • 1366 x 768

Web Server

The web server requires the following applications:
  • Microsoft®.NET Framework 4.5.2
  • Historian Client Tools 7.0 or later
  • OLE DB, User API, and Historian Client Access Assembly