'Declaration <FlagsAttribute()> Public Enum DataFields Inherits System.Enum
'Usage Dim instance As DataFields
[Flags()] public enum DataFields : System.Enum
[Flags()] public enum class DataFields : public System.Enum
'Declaration <FlagsAttribute()> Public Enum DataFields Inherits System.Enum
'Usage Dim instance As DataFields
[Flags()] public enum DataFields : System.Enum
[Flags()] public enum class DataFields : public System.Enum
Member | Description |
---|---|
All | All available data fields. |
Comment | Any comment records associated with a data value. |
Quality | The quality status of a data value - either DataQuality or CalculatedQuality depending on sampling mode. |
Time | The time of a data value expressed in UTC. |
Value | The actual data value. |
System.Object
System.ValueType
System.Enum
Proficy.Historian.ClientAccess.API.DataFields
Target Platforms: Windows 7, Windows Vista SP1 or later, Windows XP SP3, Windows Server 2008 (Server Core not supported), Windows Server 2008 R2 (Server Core supported with SP1 or later), Windows Server 2003 SP2