Predix Edge OS Release Notes 2.3.0
Upgrade Path
When upgrading Predix Edge OS, you cannot skip over a version; you must install each version incrementally. (I.e., if you are running version 2.1.0, you must first install 2.2.1 and then 2.3.0.)
New Features
This release contains the following new features:
- Dell Gateway 3002
- The Dell Gateway 3002 is a turnkey offering with Predix Edge OS pre-loaded.
- Of the Gateway's I/Os, only the two Ethernet ports are supported:
- One designated for WAN.
- One designated for LAN.
- Predix Edge Technician Console will be accessible on static IP address 192.168.100.2.
- Of the Gateway's I/Os, only the two Ethernet ports are supported:
Known Issues
This release has the following known issues:
- General
-
- Large container deployments may time out if running QEMU without KVM enabled.
- The only supported virtual disk controller for VMware VMs is IDE; SCSI and SATA are not currently supported.
- Changes to the system proxy are not propagated into deployed applications. If changing the system proxy settings after deploying applications, the applications need to be stopped and restarted for proxy settings to be propagated into the application.
- In some cases, a command will fail to execute and the Docker logs will indicate there is a runc issue. When this occurs, resend the command.
- OVA
-
- When using VMware Fusion 10, switching networks in the host system may cause Predix Edge OS VMs to change their IP address (e.g. 192.168.0.5 to 192.168.0.6).
- Raspberry Pi 3 B+
-
- Use Predix Edge OS release 2.1.0 for Raspberry Pi 3 B+. This version is intended only for development purposes and is not supported for production use.
- Once an imaged SDcard has been used to boot a specific Raspberry Pi board, it cannot be used to boot another board. The MAC address and model are written to the SDcard on first boot; from that point on, the SDcard is unique to that board.
- E.g., you would encounter this issue if you booted a device, then removed and duplicated that SDcard. Devices running both the original, and all the duplicates, would come up with the same address.