CIMPLICITY Program File Components
The following CIMPLICITY components are installed with the CIMPLICITY program files. Licensed features will be enabled when installation is complete. You can enable other features at any time by simply obtaining the appropriate license.
Legacy | Accommodate clients who are still using them from previously configured CIMPLICITY versions. This will give you time to upgrade your systems. |
As-Is | Are not actively being developed or supported. |
These features support equipment that is obsolete or functionality that has been superseded by far more effective and efficient functionality. Therefore, these features will not be available in the next major CIMPLICITY release after version 10.
Server/Viewer Development components
Component/Option | Description |
---|---|
HMI Server Base | The Proficy CIMPLICITY Server for supported operating systems provides configuration and runtime support for graphic monitoring (CimEdit/CimView) and control, alarm management and Viewer support (Alarm Viewer/Historical Alarm Viewer). |
ApplicationOptions | Proficy CIMPLICITY Application Options supplement the base functionality of the Proficy CIMPLICITY Server and Viewer products. |
Action Calendar | Allows calendar based scheduling of set points. |
A&E OPC Server | Allows you to provide alarm information to OPC clients through COM and DCOM. |
Change Management |
Enables users who also have a licensed Change Management product can now manage CIMPLICITY project configuration revisions. Change Management functionality includes:
|
Change Approval | Requires valid users to electronically sign a setpoint action for selected points. |
Document Delivery | Provides the ability to send files to remote locations using mapped network drives, FTP and HTTP. |
Dynamic Graphic Replay |
Provides dynamic replay of Historian or SQL historical point data through CimView. Note: Dynamic Graphic Replay (DGR) replaces VCR. |
Marquee Driver | Controls Marquee display devices on COM ports. |
OPC Server | Allows you to provide point management information to OPC clients through COM and DCOM. |
Alarm Cast | Allows a user to send alarm messages to alphanumeric Pagers, SMS, and SMTP Servers. |
Recipes |
Allows the user to
|
Screen Navigation | Allows you to create buttons and menus that aid a user to navigate through your system's CimView screens and global scripts. |
Server Redundancy | Provides server level redundancy for Proficy CIMPLICITY applications. |
SPC Charts | (Statistical process control) allows users to collect quality data and make control charts. |
System Sentry | Allows you to monitor the functioning of your computer. |
Alarm Management | Allows a user to integrate custom software to Proficy CIMPLICITY by generating and clearing Proficy CIMPLICITY alarms. |
Devcom Toolkit | Allows a user to create a communication module to third party hardware not directly supported by Proficy CIMPLICITY. |
Point Management | Allows a user to integrate custom software to Proficy CIMPLICITY by passing real time point data between the applications. |
Communications | Options allow Proficy CIMPLICITY Servers to gather data from, or send data to, controller devices, as follows. |
CCM2 | Series 6, Series 5 and Series 90 Model 90-70 and 90-30 PLC's. |
S90 Triplex | TCP/IP communications to redundant and non-redundant Model 90-70, Model 90-30, Rx3i, and Rx7i PLCs. |
SNP | Series 90 PLC's. |
SNPX | Series 90 PLC's. |
AB Ethernet | Utilizes Rockwell's RSLinx software to communicate to Allen-Bradley PLC's over Ethernet. |
Allen Bradley RFID | Allen Bradley Intelligent Antennas |
Allen Bradley DF-1 | Serial communications protocol to Allen-Bradley device communications. |
DDE Client | (As-Is-Local only) DDE communications to DDE server. |
FloPro/FloNet Ethernet | FloPro via Ethernet. |
Genius PCI | Genius PCI communications via a supported PCIM card. |
Honeywell IPC 620 | Honeywell IPC 620 PLC's. |
Mitsubishi Serial | Mitsubishi A Series Serial communications. |
Mitsubishi TCP/IP | Melsec PLC via Ethernet. |
Modbus RTU | Modicon PLC's. |
Modbus TCP/IP | Modicon PLC's. |
N2 Serial | (Johnson Controls N2) to Johnson Controls Unitary and DX9100 Controllers. |
Omron Host Link | Omron Host Link. |
OMRON TCP/IP | (Omron Ethernet) TCO/IP communications to OMRON PLC's. |
OPC Client | COM and DCOM communications to an OPC server. |
Reflective Memory | (As-is) Reflective Memory communications via a supported Reflective Memory card. |
Sharp TCP/IP | Sharp PLC via Ethernet. |
Smarteye | SMARTEYe Readers via SMARTEYE Electronic Assemblies. |
Square D | SYMAX PLC's. |
TI Serial | Texas Instruments PLC's. |
TOYOPUC TCP/IP | Toyota Machine Work's Toyopuc PC2 Series programmable controllers via Ethernet. |
SystemUtilities | System utilities for Proficy CIMPLICITY Server and viewer products. |
Login Panel | Displays the current project the local node connects to. It shows whether the projects are logged in or logged out. |
Process Control | Provides control of programs running on a Proficy CIMPLICITY system. |
Show Users | Displays the current users of a Proficy CIMPLICITY system. |
Viewer Runtime Components
Components/Options | Description |
---|---|
Viewer | Configuration and runtime support for graphic monitoring and control. Information is received from a Proficy CIMPLICITY Server. |
Advanced Viewer | Viewers can report point values straight from a PLC. A CIMPLICITY project does not have to be running. |
ApplicationOptions | Supplement the base functionality of the Proficy CIMPLICITY Server and Viewer products. |
Dynamic Graphic Replay (DGR) |
Provides dynamic replay of Historian or SQL historical point data through CimView. Note: Dynamic Graphic Replay (DGR) replaces VCR |
Help Files | Detailed CIMPLICITY documentation. |
Recipes | Allows the user to upload/download recipes. |
Server Redundancy Support | Provides Viewer support for Server level redundancy for Proficy CIMPLICITY applications. |
SPC Charts | (Statistical Process Control option) allows users to collect quality data and make control charts. |
TrackerDisplay | Provides factory tracker/routing interfaces. |
OrderExec. Mgt. Display | Provides factory tracking/routing interfaces. |
SystemUtilities | System utilities for Proficy CIMPLICITY server and viewer products. |
Process Control | Provides control of programs running on a Proficy CIMPLICITY system. |
Show Users | Displays the current users of a Proficy CIMPLICITY system. |
Login Panel | Displays the current projects that the node is logged into. |
CablingRedundancy | Provides network cabling redundancy to a Proficy CIMPLICITY server. |