![MEDIUM AND LARGE HYDRO GENERATORS](/hydropower/sites/default/files/2020-02/hydro-generator-large-1200x350.jpg)
MEDIUM AND LARGE HYDRO GENERATORS
HIGH RELIABILITY AND THE HIGHEST OUTPUTS AVAILABLE WORLDWIDE
GE's medium and large hydro generators are designed for run-of-river and high head hydropower plants.
Our knowledge and experience in Hydropower allows our GE team to match customers with the best technology for their site. We provide:
- Low-speed machines ideal for run-of-river plants in connection with Bulb or Kaplan turbines; and
- High-speed machines used with Francis and Pelton turbines for high head hydro power
All of our medium and large hydro generators (> 50 MVA) are engineered to reduce thermo-mechanical stress on the generator structure, which contributes to improved reliability and extended lifetime. Additionally, our generators come with a stator core pressing system to ensure that pressing force is provided precisely where it is needed: in the core.
A closed loop air ventilation circuit is standard with our medium and large machines and, when necessary for the site conditions and generator configuration, we offer state-of-the-art cooling systems.
Down to -15% civil works costs with ring gate for underground cavern
100% environmentally-friendly and no-cost lurbicant thanks to hydrostatic water guide bearing
LET US HELP YOU
Want to get the most out of your hydropower assets? Reach out to GE's team to start the conversation.