BULB HYDRO TURBINE
UNRIVALED POWER CAPACITY RATIO FOR LOW HEADS
With more than 300 bulb units installed worldwide, GE brings expertise in design, manufacturing, installation, commissioning and management of complex bulb projects, for a wide range of environmental conditions.
The term "Bulb" describes the shape of the upstream watertight casing which contains a generator located on a horizontal axis.
RUNNERS
Runner configuration is crucial to optimizing a turbine unit for each individual project. GE can help to optimize each unit for the peak performance within its environment.
SHAFT LINE AND BEARINGS
Two radial bearings ensure the stability of the horizontal shaft line while the turbine is in operation.
ADVANCED GENERATOR DESIGN
GE engineers our turbines to ensure reliability in a range of operating environments and circumstances. They have been developed to handle conditions such as roundness and air gap concentricity, and have been successfully applied in bulb units up to 60 MVA.
DOWNSTREAM GATE
A draft tube gate ensures a reliable protective system for bulb units, providing:
- Protection against runaway conditions
- Downstream isolation during unit dewatering
- Sluice operation
EFFICIENT DEVELOPMENT AND CONSTRUCTION
To ensure a fast and streamlined construction, we've developed a sreamlined process in which the following systems are assembled simultaneously:
- Rotor, stator, and bulb nose in the upstream pit.
- Runner hub, blades, turbine cone, and runner discharge in the downstream pit.
- Turbine accessories.
40% increase in unit output compared to five years ago
Smaller reservoirs which reduce environmental footprint
LET US HELP YOU
Want to get the most out of your hydropower assets? Reach out to GE's team to start the conversation.
PROJECT REFERENCES
Hundreds of GE Bulb units are now in operation around the world, including more than 35 large units commissioned in China alone over the last ten years.
Jirau and Santo Antonio (Brazil)
2012-2013
10 x 76,65 MW and 19 x 75,5 MW
St Egrève (France)
1990
2 x 23 MW turbine + generator
Head: 12 m
Chang Zhou and Qiao Gong (China)
2008
3 x 42 MW - Head: 10 m. and 4 x 57 MW - Head: 14 m
Rock Island (USA)
1978
8 x 51 MW
Head: 12 m
Ourhinos (Brazil)
2004
3 x 15 MW
Head: 11 m
La Rance (France)
1966
4 x 10 MW
Head: 11 m
Paldang (South Korea)
1973
4 x 21 MW
Head: 12 m