TRANSFORM YOUR WATERWAY INTO A LOCAL ENERGY SOURCE
Full plug and play micro hydro kinetics technology for existing canals and waterways
GE Renewable Energy and Emrgy combine their strengths around this high-performing micro hydro technology.
SIMPLE, PLUG AND PLAY, EFFICIENT
-
A SIMPLE WATER-TO-WIRE SOLUTION
-
PLUG AND PLAY
-
MICRO SIZE… MACRO (PROVEN) EFFICIENCY
A SIMPLE WATER-TO-WIRE SOLUTION
This micro hydro solution is based on both proprietary designs in the turbine and drivetrain, and off-the-shelf components, to deliver a complete water-to-wire system. This solution is a self-contained module made of single or twin turbines, generators, electrical cabinet, and is connectable to BOP/Grid. They are assembled and mounted in a self-stabilized concrete structure requiring no civil works. The system power output is 480 V, 3-phase AC, 50 Hz & 60 Hz.
PLUG AND PLAY AT A WIDE VARIETY OF SITES
Micro hydro kinetics is a disruptive technology designed to use existing water infrastructure. It is based on water velocity, making it applicable to most waterways; traditional hydropower solutions are head-based and therefore only applicable to selected sites. Emrgy’s micro hydro kinetics solution is made for existing canals and waterways, with no civil work required. It is a full plug and play technology, easy and quick to install and/or remove and relocate in the future.
MICRO SIZE… MACRO (PROVEN) EFFICIENCY
This new, highly cost-effective, renewable energy solution, capable of capturing most of the untapped energy on your site, has many assets. Its performance levels have been tested both in laboratory and on site. Actual power rating and instantaneous output depend mainly on water velocity (>1 m/s). In our catalogue of product, we can select the best options to suit a particular site. This technology is scalable by equipping an existing canal with dozens or hundreds of 5 to 15 kw modules.
Land usage
Turbines are installed on existing, untapped water infrastructures. No land planning is needed, with no modification required on existing assets.
Predictable and available
Permanent, predictable and controllable production with 95% availability.
Dispatchability
Hydrokinetic power operates 24/7.
VIDEO
Transform your waterway into a local energy source
GE Renewable Energy and Emrgy combine their strengths around this high-performing micro hydro technology.