![KAPLAN HYDRO TURBINE](/hydropower/sites/default/files/2020-02/hydro-turbine-kaplan-1200x350.jpg)
KAPLAN HYDRO TURBINE
EXCELLENT PERFORMANCE IN A RANGE OF APPLICATIONS
With a double regulation system, Kaplan turbines provide high efficiency over a broad range of configurations
The vertical configuration of the Kaplan turbine allows for larger runner diameters (above 10 m) and increased unit power, as compared to Bulb Turbines.
Our Kaplan turbines also keep the environment in mind. Engineered with a "fish-friendly“ structure, to improve the survival rate of migrating species, and water-lubricated bearings and water-filled hubs to prevent water pollution.
OIL-FREE HUBS
Our Kaplan turbines are constructed with oil-free hubs where the oil traditionally filling the hub has been replaced by water and all brushes are made of self-lubricating material. This eliminates the risk of oil leakage in the water.
FISH-FRIENDLY TURBINES
Power dams can impede migratory fish movements, with downstream migrating fish being exposed to physical stress or injury. We have performed extensive studies to develop strict turbine criteria to dramatically decrease the impact on migrating fish.
70% power adjustment range with high efficiency
Smaller reservoirs which reduce environmental footprint
LET US HELP YOU
Want to get the most out of your hydropower assets? Reach out to GE Vernova's team to start the conversation.
PROJECT REFERENCES
Brillant (Canada)
2006
1 x 120 MW
Head: 30 m
Grand Mère (Canada)
2004
3 x 77 MW
Head: 24 m
Qing Shan Dian (China)
1998
2 x 20 MW
Head: 29 m
Terminus Dam (USA)
1995
1 x 17 MW
Head: 52 m
Porto Primavera (Brazil)
1999-2003
18 x 101 MW
Head: 10 m
Buyo (Ivory Coast)
1976
3 x 45 MW
Head: 27 m