Table of Contents Table of Contents
Previous Page  31-32 / 207 Next Page
Information
Show Menu
Previous Page 31-32 / 207 Next Page
Page Background

31

Product Portfolio

GAS-INSULATED SUBSTATIONS

MODELS

• Gas-insulated substation solutions:

- B65 GIS up to 145kV

- F35 up to 170kV

- B105 up to 300kV

- T155 up to 420kV

- T168 up to 550kV

- T210 up to 800kV

• Hybrid models (integrated gas-insulated

switchgear and gas-insulated lines):

- Hybrid GIS

- B105 H-GIS

- T155 H-GIS

- Spring drives for

AIS and GIS circuit-

breakers

MODELS

• Mobile gas-insulated substations

• Gas-insulated substations in pre-engineered

buildings

MODELS

• Gas-insulated lines up to 800kV

• Eco-friendly solution with green gas for grid

(g

3 TM

)

• Advanced asset monitoring and diagnostic

solutions available

GE provides utilities and industries with GIS from

60 up to 800kV, along with secondary products

to maximize switchgear and network operation

LOW COST OF OWNERSHIP

Mobile substations help keep the grid

operational and safe if a substation goes off-line.

Pre-engineered buildings (PEB) are used in harsh

environments

MAXIMUM MOBILITY AND FLEXIBILITY

GE gas-insulated lines meet the challenges of all

networks up to 800kV, whether power generation,

transmission or heavy industry.

SMART GRID READY

GAS-INSULATED

SUBSTATIONS

MOBILE GIS AND PEB

GAS-INSULATED

LINES (GIL)

TECHNICAL CAPABILITIES

• Voltage: Up to 800kV

• Short circuit current up to 63kA

TECHNICAL CAPABILITIES

• Voltage: Up to 420kV

TECHNICAL CAPABILITIES

• Voltage: Up to 800kV

• Footprint reduction compared with AIS lines

• g

3 TM

version = up to 98% global warming

potential reduction vs. SF

6

and CO

2

gases.

• Short time withstand current up to 63kA