Table of Contents Table of Contents
Previous Page  43-44 / 207 Next Page
Information
Show Menu
Previous Page 43-44 / 207 Next Page
Page Background

43

Product Portfolio

FLEXIBLE AC TRANSMISSION SYSTEMS

TECHNICAL CAPABILITIES

• Up to 1,200Mvar @ up to 765kV

• Advanced digital control (ADC)

• Patented main reactor design

- Ideally suited for systems where harmonics are an issue

- Offering smaller footprints

TECHNICAL CAPABILITIES

• Voltage source converter sub-modules, state-of-the-art modular multi-

level converter technology shared with HVDC

• Large DC capacitor, improved system performance during fault and

transient events

• Improved operational voltage, faster response and reduced footprint

• Advanced digital control (ADC)

• Custom designed system with broad product range and system scope

Deep technical expertise gained through more than 40 years of experience,

GE’s SVC solutions are customized based on the utility’s technical and

economic requirements for their network such as fault level and load

parameters.

ROBUST AND FLEXIBLE

GE provides an integrated and robust system based on manufacturing

excellence and deep domain technical expertise.

SYSTEM FLEXIBILITY AND OPTIMIZED PERFORMANCE

STATIC VAR COMPENSATOR

(SVC)

STATIC SYNCHRONOUS COMPENSATOR

(STATCOM)

44

Leading Series Compensation Provider

330+ INSTALLATIONS & 130,000+ MVAR WORLDWIDE

TECHNICAL CAPABILITIES

• Broad product range - up to 800kV and 1,200Mvar

• Metal oxide varistors (MOV) energy ratings to over 300MJ per phase

• Fuseless: externally and internally fused capacitors

• Tailor-made to customer needs

• Major components:

- Capacitors

- Metal oxide varistor (MOV)

- Modular arc commutating triggered air gap (MACTAG)

- Fast by-pass (priority close) switch

TECHNICAL CAPABILITIES

• Motor machine ratings from 15 to 100Mvar

• Generator ratings up to 300Mvar

• Poles: 4 or 6

• Excitation: Static or brushless

• Custom designed system with broad product range and system scope

GE’s series compensation system is comprised with industry leading and

patented technology, helping customers achieve lowest possible losses on

their transmission lines.

HIGH RELIABILITY

GE’s synchronous condenser systems are engineered and designed to provide

an efficient solution, providing an optimized solution for cost and performance.

HIGH RELIABILITY AND FLEXIBILITY

SERIES COMPENSATION

SYNCHRONOUS CONDENSERS