Table of Contents Table of Contents
Previous Page  25-26 / 207 Next Page
Information
Show Menu
Previous Page 25-26 / 207 Next Page
Page Background

26

Field Proven, Robust Technology

DESIGNED FOR DIVERSE APPLICATIONS

MODELS

• Current transformers (CT)

• Voltage transformers (VT)

• Combined metering units (CMU)

• Capacitor voltage transformers (CVT)

• Power voltage transformers (PVT)

• Gas-insulated substations voltage &

current transformers

• Line traps

Reliable and accurate input for the protection,

control and monitoring of generation and

transmission assets.

ACCURATE SENSING

GE´s intelligent electronic devices turn the high

voltage apparatus into a smart system.

READY FOR DIGITAL SUBSTATIONS

MODELS

• Current transformers (CT)

• Voltage transformers (VT)

• Auxiliary current transformers

• Control power transformers

• Control switches & test blocks

MODELS

• Compact and modular monitoring device for

circuit breakers

• Controlled switching device for all types of

circuit breakers

• Online monitoring and speed control for

disconnectors

• Monitoring & diagnostics for power transformers

HV INSTRUMENT

TRANSFORMERS

LV/MV INSTRUMENT

TRANSFORMERS

DIGITAL SOLUTIONS

Over 100 years of Instrument Transformers

experience is applied in the design and

manufacturing.

LONG PRODUCT LIFE-CYCLE

TECHNICAL CAPABILITIES

• Paper-oil and SF

6

insulation

• Compact and proven design

• Extensive installed base

• Voltage: up to 1,200kV

TECHNICAL CAPABILITIES

• Basic Insulation Level (BIL): up to 350kV

• Indoor and outdoor designs

• Single or three phase designs

• Multiple insulation types

• Voltage: 600V to 69kV

TECHNICAL CAPABILITIES

• Digitization of all data

• Integration to asset performance management

systems

• IEC 61850 ready