Enhancing Reliability with Asset Health Maintenance Assessment (AHMA)
Unify asset health data and automate KPIs with AHMA. Detect issues early, improve maintenance planning, and enhance reliability using GE Vernova’s APM suite.
Learn how TASNEE utilizes APM Health to monitor the condition of critical assets and identify anomalies.
GE Vernova’s APM Health application achieved a perfect score (3.0/3.0) in the latest report.
APM Health enables energy organizations to perform advanced condition-based maintenance, conduct operatore routes via mobile applications, and monitor the health index of assets based on the compliant collection of critical data. As assets continue to age, get retrofitted or even replaced with new asset types, it is more important than ever to ensure those assets are being monitored properly.
To assist with this, GE Vernova’s Accelerators offer Equipment Health Workflows (EHW), System Health Workflows (SHW) and Asset Health Maintenance Assessment (AHMA) as part of our software offering. With these workflows, users can select an asset template, import required data, configure the workflow to match nuances of the operation, and scale the workflow to like assets. This allows organizations to deploy proven asset monitoring methodologies, while helping to get more control of its data.