Webspace Components
Webspace Server
The following components are installed as part of the Webspace Server:
Component | Description |
---|---|
Proficy Webspace Application Publishing Service | The Proficy Webspace Application Publishing Service receives client connection requests, authenticates users on the Webspace Server, and launches Webspace sessions. |
Webspace Relay Client Manager Service | The Webspace Relay Client Manager Service manages the web sessions on the dependent application servers in a Relay Server configuration. |
Webspace Server License Manager Service | The Webspace Server License Manager Service manages a server-based license for Webspace Clients and product functionality. Each Webspace session consumes a license. Each open browser window (even if logged on under the same user name) consumes a license. |
Webspace Admin Console | The Webspace Admin Console is a Windows application that is installed on the Webspace Server. Administrators use this tool to manage Webspace Server settings. |
GE Software | iFIX or CIMPLICITY software. It is recommended that you install and run your SCADA Server on another, separate computer. |
Webspace session
The following clients can be used for Webspace sessions (on the client computer):
- Microsoft® Windows® Internet Explorer 11 (32-bit)
- Mozilla® Firefox® 52 and later (standard and ESR, 32-bit and 64-bit)
- Apple Safari 9 or later on Mac OS X
- Google Chrome with Windows 7, Windows 8.1, Windows 10, and Chromebook
- Microsoft Edge
- Windows Desktop Client