Software Requirements
Your software must meet the following minimum requirements to operate Web HMI.
Note: Web HMI only supports the English version of the operating systems.
Browsers
- Safari 9.1 or higher on the iPad (runtime only)
- Google Chrome 51 or higher
- Microsoft Edge
Note: Internet Explorer 11 is no longer supported.
Client (Browser) Operating Systems
- Microsoft � Windows � Server 2016
- Microsoft � Windows � Server 2012
- Microsoft � Windows � 10 Pro
- Microsoft � Windows � 8.1 Pro
- Microsoft � Windows � Server 8.0
- Microsoft � Windows � 7 Professional, SP1
Mobile Operating Systems
- iPad Tablet: iOS 11.0
- Android: version 6.0 or higher
For iPad tablets, you must install the CA certificates on the iPad clients to establish a trusted connection and to receive live data.
Server Operating Systems
- Microsoft � Windows � Server 2016 Standard
- Microsoft � Windows � Server 2012 R2 Standard
- Microsoft � Windows � Server 2008 R2 Standard, SP1
- Microsoft � Windows � Server 2008 R2 Enterprise, SP1
- Microsoft � Windows � 10 (64-bit only)
- Microsoft � Windows � 7, SP1 (64-bit only)